H-B 24 COVER FOR PANEL CUT-OUT
Cover plate; Design size: 24B;



H-B 24 COVER FOR PANEL CUT-OUT
Cover plate; Design size: 24B;
H-B 24 COVER FOR PANEL CUT-OUT
Rp 63.307,00
/

H-B 24 COVER FOR PANEL CUT-OUT
Rp 63.307,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Cover plate |
| Design size | 24B |
| Installation type | screw |
| Delivery Unit | 10.000 |
| Weight | 0.021 kg |
Electrical Characteristics
Product Design
Product Characteristics
Certifications and Standards
| CE marked |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® Cover plates
| Article number | Design size | Borehole diameter | Imp bore diam | Delivery Unit |
|---|---|---|---|---|
| 10018923 | 24B | 10.000 |








