ÖLFLEX® CLASSIC 110 H SF 73G1





ÖLFLEX® CLASSIC 110 H SF 73G1
ÖLFLEX® CLASSIC 110 H SF 73G1
Rp 1.071.656,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 700.800 kg/km |
| Copper index (lb) | 4709.183 lb |
| Weight | 1402 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 19.5 Ω/km |
| Inductance (800 Hz), approx. | 0.669 |
| Test voltage | 4 kV |
| Conductor/conductor operating capacitance (800Hz), approx. | 78 |
Product Design
| Conductor design | IEC 60228 class 6: extra-fine wire |
| Nominal outer diameter | 25.3 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 1 mm² |
| Cable dimension | 73G1 |
| Shielded |
|
| Core identification | Numbers |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Number of cores | 73 |
| Core insulation basic material | Halogen-free compound |
| Basic material of outer sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | HFFR |
| Basic material of outer sheath, short form | HFFR |
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1 |
| Corrosiveness of combustion gases according to | IEC 60754-2 |
| Ozone-resistant according to | EN 50396, method B |
| Chemical resistant |
|
| Ozone resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 101.2 mm |
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -30 °C to 70 °C max. conductor temperature: |
| Low smoke density according to | IEC 61034-2 |
| Oil-resistant |
|
| Low toxicity of combustion gases according to | NES 02-713 (≤ 3), EN 50306-1 (≤ 3) |
| Minimum bending radius in mm, occasionally flexing | 253.0 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-24 |
| Oil resistance according to | EN 50363-4-1: TM5 |
| UV-resistant according to | DIN EN ISO 4892-2 method A, EN 50620 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| DNV-certified |
|
| cUR recognized |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| Tested for fire protection for railway vehicles |
|
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CLASSIC 110 H SF
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight | CPR fire class |
|---|---|---|---|---|---|---|---|---|
| 1002140 | 5 | Yes | 0.5 | 6.3 | 83 kg/km | |||
| 1002141 | 3 | Yes | 1 | 6.1 | 75 kg/km | |||
| 1002142 | 5 | Yes | 1 | 7.3 | 123 kg/km | |||
| 1002145 | 25 | Yes | 1 | 15 | 515 kg/km | |||
| 1002147 | 73 | Yes | 1 | 25.3 | 1402 kg/km | |||
| 1002159 | 5 | Yes | 6 | 14.5 | 541 kg/km |











