ÖLFLEX® SERVO 719 4G1,5+(2x1,5)




ÖLFLEX® SERVO 719 4G1,5+(2x1,5)
ÖLFLEX® SERVO 719 4G1,5+(2x1,5)
Rp 144.570,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Servo cable |
| Copper index | 108.300 kg/km |
| Copper index (lb) | 727.670 lb |
| Weight | 214 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Test voltage | 4 kV |
| Current rating according to | VDE 0298-4 |
| Rated voltage | 1000 V AC rms according to UL AWM, 1000 V AC rms according to cRU AWM |
| Power cores nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Nominal voltage control cores | U0/U: 0,6/1 kV AC rms according to IEC |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 10.8 mm |
| Compatible drive/feedback system | SIEMENS |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 1.5 mm² |
| Conductor count/size | 4G1,5+(2x1,5) |
| Shielded |
|
| Core identification | Alphanumeric and colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Pair screening type | Tin-plated copper braiding |
| Cable sheath RAL colour | RAL 9005 |
| Cable element 1 | Power core: 4G1.5 |
| Number of cores | 4 |
| Core insulation basic material | Polypropylene |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PP |
| Cable element 2 | Control core pair: 1x(2x1.5), Shielding: Tin-plated copper braiding |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Low capacitance |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 64.8 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 80 °C max. conductor temperature: according to UL AWM, -5 °C to 70 °C max. conductor temperature: according to IEC, -5 °C to 80 °C max. conductor temperature: according to CSA AWM |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 162.0 mm |
| Minimum bending radius, stationary | 6 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: according to IEC, to 80 °C max. conductor temperature: according to CSA AWM, to 80 °C max. conductor temperature: according to UL AWM |
| Flame retardance according to | IEC 60332-1-2, UL VW-1, CSA FT1 |
| Oil resistance according to | EN 50290-2-22: TM 54 |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted), EN 50618, EN 50620 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 10492 according to UL 758 (e-file number: E63634), 2570 according to UL 758 (e-file number: E63634) |
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| cUR certification | AWM I A according to CSA C22.2 No. 210 (e-file number: E63634), AWM II A according to CSA C22.2 No. 210 (e-file number: E63634), AWM II B according to CSA C22.2 No. 210 (e-file number: E63634), AWM I B according to CSA C22.2 No. 210 (e-file number: E63634) |
| CE marked |
|
| UL recognized |
|
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- SIEMENS® is a registered trademark of Siemens AG and is used for information and comparison purposes only., Bosch Rexroth® is a registered trademark of Bosch Rexroth AG and is used for information and comparison purposes only.
Product Family List
All articles from ÖLFLEX® SERVO 719
| Article number | Conductor count/size | Compatible drive/feedback system | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 1020060 | 4G1,5+(2x0,75) | Various | 9.7 | 177 kg/km | ||
| 1020061 | 5G1,5+(2x0,75) | Various | 10.6 | 203 kg/km | ||
| 1020062 | 7G1,5+(2x0,75) | Various | 11.5 | 241 kg/km | ||
| 1020063 | 4G2,5+(2x0,75) | Various | 11.1 | 238 kg/km | ||
| 1020064 | 7G2,5+(2x0,75) | Various | 12.7 | 325 kg/km | ||
| 1020065 | 4G1,5+(2x1,5) | SIEMENS | 10.8 | 214 kg/km | ||
| 1020066 | 4G2,5+(2x1,5) | SIEMENS | 12.2 | 276 kg/km | ||
| 1020067 | 4G4+(2x1,5) | SIEMENS | 13.9 | 360 kg/km | ||
| 1020068 | 4G6+(2x1,5) | SIEMENS | 16.1 | 478 kg/km | ||
| 1020069 | 4G10+(2x1,5) | SIEMENS | 18.2 | 654 kg/km | ||
| 1020071 | 4G0,75+2x(2x0,34) | Bosch Rexroth | 9 | 121 kg/km | ||
| 1020072 | 4G1,5+2x(2x0,75) | Bosch Rexroth | 11.6 | 203 kg/km | ||
| 1020073 | 4G2,5+2x(2x1) | Bosch Rexroth | 13.6 | 286 kg/km | ||
| 1020074 | 4G4+2x(2x1,0) | Bosch Rexroth | 15.3 | 377 kg/km | ||
| 1020075 | 4G4+(2x1)+(2x1,5) | Bosch Rexroth | 15.5 | 396 kg/km | ||
| 1020076 | 4G6+(2x1)+(2x1,5) | Bosch Rexroth | 17.4 | 512 kg/km |










