ÖLFLEX® FD 891 12G0,5



ÖLFLEX® FD 891 12G0,5
ÖLFLEX® FD 891 12G0,5
Rp 131.600,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Performance class | Core-Line |
| Copper index | 57.600 kg/km |
| Copper index (lb) | 387.000 lb |
| Weight | 162 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 300/500 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 39 Ω/km |
| Inductance (800 Hz), approx. | 0.753 |
| Test voltage | 4 kV |
| Current rating according to | VDE 0298-4 |
| Rated voltage | 600 V AC rms according to UL AWM, 600 V AC rms according to CSA AWM |
| Conductor/conductor operating capacitance (800Hz), approx. | 101 |
Product Design
| Conductor design | IEC 60228 class 6: extra-fine wire |
| Nominal outer diameter | 10.8 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.5 mm² |
| Cable dimension | 12G0.5 |
| Wrapping over stranding | Fleece wrapping |
| Shielded |
|
| Core identification | Numbers |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Leading conductor cross-section | mm² |
| Cable sheath RAL colour | RAL 9005 |
| Conductor colour code | EN 50334, VDE 0293-1 |
| Number of cores | 12 |
| Nominal conductor cross-section (AWG) | 21 AWG |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For continuous flexing |
|
| Maximum acceleration | 20 |
| Low-adhesion sheath surface |
|
| Maximum bending cycles | 7000000 |
| Maximum self-supporting speed | 10 |
| Minimum bending radius in mm, dynamic continuously flexing | 81.0 mm |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 43.2 mm |
| PWIS-free |
|
| max. conductor temperature, dynamic continuously flexing | -5 °C to 70 °C max. conductor temperature: according to IEC, -5 °C to 90 °C max. conductor temperature: according to UL AWM, -5 °C to 90 °C max. conductor temperature: according to CSA AWM |
| Application area | Cable chain, Flexible |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: according to IEC, -5 °C to 90 °C max. conductor temperature: according to UL AWM, -5 °C to 90 °C max. conductor temperature: according to CSA AWM |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 81.0 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 7.5 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: according to IEC, to 90 °C max. conductor temperature: according to UL AWM, to 90 °C max. conductor temperature: according to CSA AWM |
| Flame retardance according to | IEC 60332-1-2, UL VW-1, CSA FT1 |
| Oil resistance according to | EN 50363-4-1: TM5, UL 80°C rating according to UL 758, CSA C22.2 No. 210-15 |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted), EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Minimum bending radius, dynamic continuously flexing | 7.5 x outer diameter |
| Maximum travel distance | 20 |
| Maximum speed sliding | 5 |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 21098 according to UL 758 (e-file number: E63634), 10012 according to UL 758 (e-file number: E63634) |
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| cUR certification | AWM I A according to CSA C22.2 No. 210 (e-file number: E63634), AWM I B according to CSA C22.2 No. 210 (e-file number: E63634), AWM II A according to CSA C22.2 No. 210 (e-file number: E63634), AWM II B according to CSA C22.2 No. 210 (e-file number: E63634) |
| CE marked |
|
| UL recognized |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® FD 891
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 1026012 | 12 | Yes | 0.5 | 10.8 | 162 kg/km | ||
| 1026103 | 3 | Yes | 0.75 | 6.6 | 63 kg/km | ||
| 1026104 | 4 | Yes | 0.75 | 7.3 | 75 kg/km | ||
| 1026105 | 5 | Yes | 0.75 | 8 | 90 kg/km | ||
| 1026107 | 7 | Yes | 0.75 | 9.6 | 132 kg/km | ||
| 1026112 | 12 | Yes | 0.75 | 11.6 | 201 kg/km | ||
| 1026118 | 18 | Yes | 0.75 | 13.9 | 300 kg/km | ||
| 1026125 | 25 | Yes | 0.75 | 16.6 | 415 kg/km | ||
| 1026127 | 3 | Yes | 1 | 7.1 | 65 kg/km | ||
| 1026128 | 7 | Yes | 1 | 10.5 | 149 kg/km | ||
| 1026129 | 4 | Yes | 1 | 7.8 | 82 kg/km | ||
| 1026130 | 5 | Yes | 1 | 8.8 | 105 kg/km | ||
| 1026131 | 12 | Yes | 1 | 12.5 | 225 kg/km | ||
| 1026132 | 18 | Yes | 1 | 15 | 331 kg/km | ||
| 1026133 | 25 | Yes | 1 | 17.9 | 484 kg/km | ||
| 1026303 | 3 | Yes | 1.5 | 7.7 | 93 kg/km | ||
| 1026304 | 4 | Yes | 1.5 | 8.8 | 122 kg/km | ||
| 1026305 | 5 | Yes | 1.5 | 9.6 | 147 kg/km | ||
| 1026307 | 7 | Yes | 1.5 | 11.6 | 219 kg/km | ||
| 1026312 | 12 | Yes | 1.5 | 13.9 | 322 kg/km | ||
| 1026318 | 18 | Yes | 1.5 | 16.9 | 478 kg/km | ||
| 1026325 | 25 | Yes | 1.5 | 20.1 | 670 kg/km | ||
| 1026334 | 34 | Yes | 1.5 | 23.6 | 897 kg/km | ||
| 1026403 | 3 | Yes | 2.5 | 8.8 | 129 kg/km | ||
| 1026404 | 4 | Yes | 2.5 | 9.8 | 167 kg/km | ||
| 1026405 | 5 | Yes | 2.5 | 11 | 212 kg/km | ||
| 1026407 | 7 | Yes | 2.5 | 13.4 | 304 kg/km | ||
| 1026412 | 12 | Yes | 2.5 | 15.8 | 452 kg/km | ||
| 1026504 | 4 | Yes | 4 | 11.8 | 263 kg/km | ||
| 1026505 | 5 | Yes | 4 | 13.2 | 325 kg/km | ||
| 1026507 | 7 | Yes | 4 | 16.1 | 469 kg/km | ||
| 1026604 | 4 | Yes | 6 | 13.7 | 368 kg/km | ||
| 1026614 | 4 | Yes | 10 | 17.9 | 588 kg/km | ||
| 1026624 | 4 | Yes | 16 | 24.1 | 1031 kg/km | ||
| 1026634 | 4 | Yes | 25 | 27.9 | 1530 kg/km | ||
| 1026644 | 4 | Yes | 35 | 31.1 | 1959 kg/km |









