EPIC MCB 5 CM FEMALE MODULE
MC module modular system; Crimp termination; Number of contacts: 5; Required slots: 1; For cross-section (min./max.): 0.5mm² - 4.0mm²; 400 V AC rms / DC according to IEC; 20 A according to IEC


EPIC MCB 5 CM FEMALE MODULE
MC module modular system; Crimp termination; Number of contacts: 5; Required slots: 1; For cross-section (min./max.): 0.5mm² - 4.0mm²; 400 V AC rms / DC according to IEC; 20 A according to IEC
EPIC MCB 5 CM FEMALE MODULE
Rp 18.953,00
/

EPIC MCB 5 CM FEMALE MODULE
Rp 18.953,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Module for accommodating 5 power contacts and for power supplies up to 20 A and voltages up to 400 V
Modular connectors offer a wide range of possible combinations and can be assembled flexibly - even to create hybrid connectors for different media
Made of robust plastic (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics)
Snaps effortlessly into the matching module frame
Different crimp contacts available for different conductor cross-sections
UL certification according to technical data enables the product to be used on the North American market.
Applications
For the production of a modular connector
For connecting devices and machines to a power supply in various applications
For use with the rectangular connector module frames of the EPIC® MC series
For use with many EPIC® rectangular connector housings.
Technical Attributes
General Information
| Brand | EPIC® |
| Contacts included |
|
| Product type | MC module modular system |
| Scope of delivery | Order contacts separately |
| Installation type | clip on |
| Delivery Unit | 10.000 |
| Weight | 0.008 kg |
Electrical Characteristics
| Rated current | 20 A according to IEC |
| Protective conductor integrated into insert |
|
| Rated voltage | 400 V AC rms / DC according to IEC |
| Max. contact resistance | 2 |
Product Design
| EMC screening |
|
| With wire protection |
|
| Colour | black |
| Connectable conductor cross section min. (AWG) | 20 AWG |
| Insert material, short form | PA |
| Max. connectable conductor cross-section AWG | 12 AWG |
| Min. connectable conductor cross-section (mm2) | 0.5 |
| Number of contacts | 5 |
| With protective conductor |
|
| Max. connectable conductor cross-section (mm2) | 4.0 |
| Contact insert type | Socket |
| Number of PE contacts | 0 |
| Number of data contacts | 0 |
| Conductor connection type | Crimp termination |
| Insert material | Polyamide |
| Required slots | 1 |
| Screen contact |
|
| Number of signal contacts | 0 |
| Number of power contacts | 5 |
Product Characteristics
| Flame-retardant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 100 |
| Min. number of insertion cycles | 100 |
| Pollution degree | 3 |
| Flame retardance according to | UL 94 V-0 |
| Halogenfree |
|
| Short-term temperature peaks | 125 |
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| cUR category control number | ECBT8 |
| UL category control number | ECBT2 |
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR certification | according to UL 1977 (CCN: ECBT2 / e-file number: E75770) |
| cUR certification | according to CSA C22.2 No. 182.3 (CCN: ECBT8 / e-file number: E75770) |
| CE marked |
|
| VDE certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








