EPIC MCS 2 PDP T MALE MODULE PROFIBUS
MC module modular system; Screw connection; Number of contacts: 2; Contacts included; Required slots: 1; 30 V AC rms / DC according to IEC; 1 A according to IEC

EPIC MCS 2 PDP T MALE MODULE PROFIBUS
MC module modular system; Screw connection; Number of contacts: 2; Contacts included; Required slots: 1; 30 V AC rms / DC according to IEC; 1 A according to IEC
EPIC MCS 2 PDP T MALE MODULE PROFIBUS
Rp 785.315,00
/

EPIC MCS 2 PDP T MALE MODULE PROFIBUS
Rp 785.315,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Module for looping through a PROFIBUS®-DP data cable, with T-branch for connecting another fieldbus device
Bus topology enables uninterrupted fieldbus operation even when the connector is unplugged
Data transmission rates of up to 12 Mbit/s possible
Modular connectors offer a wide range of possible combinations and can be assembled flexibly - even to create hybrid connectors for different media
The service-friendly screw connection makes assembly possible without a special tool, and is suitable for connections which need to be detached again
Protection against electromagnetic interference by contacting the cable shield via the strain relief bracket
Snaps effortlessly into the matching module frame.
Applications
For the production of a modular connector
For fieldbus communication in PROFIBUS®-based networks
For use with the rectangular connector module frames of the EPIC® MC series
For use with many EPIC® rectangular connector housings.
Technical Attributes
General Information
| Product type | MC module modular system |
| Scope of delivery | including contacts |
| Brand | EPIC® |
| Installation type | screw |
| Contacts included |
|
| Delivery Unit | 5.000 |
| Weight | 0.018 kg |
Electrical Characteristics
| Rated voltage | 30 V AC rms / DC according to IEC |
| Rated current | 1 A according to IEC |
| Protective conductor integrated into insert |
|
Product Design
| Contact insert type | Plug |
| Screen contact type | Terminal connection |
| Number of PE contacts | 0 |
| Number of data contacts | 2 |
| Conductor connection type | Screw connection |
| EMC screening |
|
| Insert material | Polycarbonate |
| With wire protection |
|
| Colour | grey |
| Insert material, short form | PC |
| Number of contacts | 2 |
| Required slots | 1 |
| Screen contact |
|
| Contact material | Brass |
| Number of signal contacts | 0 |
| With protective conductor |
|
| Contact material, short form | CuZn |
| Number of power contacts | 0 |
Product Characteristics
| Flame-retardant |
|
| Min. number of insertion cycles | 100 |
| Pollution degree | 3 |
| Operating temperature min. | -20 |
| Operating temperature max. | 85 |
| Halogenfree |
|
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







