EPIC® ULTRA H-A 3 AG
Panel-mount base; Design size: 3A; Connector design: Standard; Single lever; Number of cable entries: 1; Zinc alloy, Nickel-plated; EMC screening; IP protection rating mounted: IP 65

EPIC® ULTRA H-A 3 AG
Panel-mount base; Design size: 3A; Connector design: Standard; Single lever; Number of cable entries: 1; Zinc alloy, Nickel-plated; EMC screening; IP protection rating mounted: IP 65
EPIC® ULTRA H-A 3 AG
Rp 148.085,00
/

EPIC® ULTRA H-A 3 AG
Rp 148.085,00
/
Low Stock (7)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
The EPIC® ULTRA H-A 3 series covers the smallest EMC housings in the heavy-duty industrial connector field and ensures secure connectors in the smallest possible space
The panel-mount base can be connected to many common housings on the market
With open base for cable entry into the housing or control cabinet
The locking is performed using a stainless steel lever
Meets protection class IP 65 when locked
Protection class classified according to NEMA 250 and tested pursuant to UL50E
The arrow is a new design element on the housing surface, making it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application
VDE-tested quality
UL certification according to technical data enables the product to be used on the North American market.
Applications
For protecting the connector insert against environmental influences
For connecting devices and machines to a power supply in various applications
Especially for environments where the product comes into contact with water, cleaning agents and saline substances
Especially for environments where electromagnetic compatibility (EMC) is required
For use with many EPIC® rectangular connector inserts
Withstands high chemical and mechanical stress
Suitable for outdoor use.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Panel-mount base |
| Design size | 3A |
| Delivery Unit | 10.000 |
| Weight | 0.042 kg |
Electrical Characteristics
Product Design
| Total length | 23.8 |
| Number of cable entries | 1 |
| Design connector housing | Straight |
| EMC screening |
|
| With cable gland |
|
| With hinged lid |
|
| Overall width | 23.8 |
| Housing colour | silver grey |
| Total height | 22 |
| Housing coating | Nickel-plated |
| Number of cable entries at the top | 1 |
| Connector design | Standard |
| Lever material | Stainless steel |
| Housing variant | Panel-mount base |
| Housing base material | Zinc alloy |
| With thread |
|
| With collar |
|
| Locking type | Single lever |
| With lever |
|
| Screen contact |
|
| Sealing material, short form | NBR |
| Sealing material | Acrylonitrile butadiene rubber |
Product Characteristics
| Corrosion-resistant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 100 |
| Salt spray test according to | DIN EN ISO 9227, method NSS, test duration 480 hours, IEC 60068-2-52 Sharpness Level 2 |
| Impact-resistant |
|
| Vibration protection |
|
| IP protection class plugged in | IP 65 |
| Corrosion-resistant according to | DIN EN 6988 |
| Halogenfree |
|
| Short-term temperature peaks | 125 |
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR certification | according to UL 50E (e-file number: E75770), according to UL 1977 (e-file number: E75770) |
| cUR certification | according to CSA C22.2 No. 182.3 (e-file number: E75770) |
| VDE registration number | B437 |
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® ULTRA H-A 3 AG
| Article number | Delivery Unit | Housing base material | Housing colour |
|---|---|---|---|
| 10423200 | 10.000 | Zinc alloy | silver grey |







