H-A 3 AGSV 11 KPL. BOX MOUNT BASE

H-A 3 AGSV 11 KPL. BOX MOUNT BASE
H-A 3 AGSV 11 KPL. BOX MOUNT BASE
Rp 175.453,00
/
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Design size | 3A |
| Product type | Surface-mount base |
| Weight | 0.028 kg |
Electrical Characteristics
Product Design
| Max. cable clamping range | 12 |
| Min. cable clamping range | 6.5 |
| Housing coating | Uncoated |
| Housing colour | grey |
| Connector design | Standard |
| Design connector housing | Angled |
| EMC screening |
|
| Locking type | Single lever |
| Housing base material | Polyamide |
| Housing base material, short form | PA |
| Cable gland material | Polyamide |
| Cable gland material, short form | PA |
| Lever material | Steel |
| Sealing material | Acrylonitrile butadiene rubber |
| Sealing material, short form | NBR |
| Number of cable entries | 1 |
| Number of cable entries at the top | 0 |
| Number of side cable entries | 1 |
| Number of locking bolts | 0 |
| Screen contact |
|
| Thread size | PG 11 |
| Thread type | PG |
| Total height | 51.5 |
| Total length | 23.8 |
| Overall width | 23.8 |
| Housing variant | Surface-mount base |
| With cable gland |
|
| With collar |
|
| With hinged lid |
|
| With lever |
|
| With thread |
|
Product Characteristics
| IP protection class plugged in | IP 65 |
| Acid-resistant |
|
| Chemical resistant |
|
| Corrosion-resistant |
|
| Corrosion-resistant according to | DIN EN 6988 |
| Halogenfree |
|
| Impact-resistant |
|
| Operating temperature max. | 100 |
| Operating temperature min. | -40 |
| Protection class (IP), not installed | IP 65 |
| Short-term temperature peaks | 125 |
| UV-resistant |
|
| Vibration protection |
|
Certifications and Standards
| CE marked |
|
| CSA certified |
|
| cUR category control number | ECBT8 |
| cUR certification | according to CSA C22.2 No. 182.3 (e-file number: E75770) |
| cUR recognized |
|
| UR certification | according to UL 1977 (e-file number: E75770), according to UL 50E (e-file number: E75770) |
| Product standard according to IEC | IEC 61984 |
| TÜV certified |
|
| UL category control number | ECBT2 |
| UR recognized |
|
| VDE certified |
|
| VDE registration number | B437 |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® H-A 3 AGSV
| Article number | Housing base material | Thread size | Delivery Unit | With collar | With cable gland | Imp cable clamping range min | Min. cable clamping range | Imp cable clamping range max | Max. cable clamping range | Number of cable entries at the top |
|---|---|---|---|---|---|---|---|---|---|---|
| 10424200 | Polyamide | PG 11 | No | Yes | 6.5 | 12 | 0 | |||
| 19421900 | Polyamide | M 20 | 10.000 | No | Yes | 3 | 13.5 | 0 | ||
| 19424500 | Zinc alloy | M 20 | 10.000 | No | Yes | 3 | 13.5 | 0 | ||
| 19512700 | Zinc alloy | M 20 | 10.000 | Yes | No | 0 | ||||
| 19515200 | Polyamide | M 20 | 10.000 | No | No | 1 | ||||
| 19517200 | Zinc alloy | M 20 | 10.000 | No | No | 1 |






