EPIC® H-A 4 BS

EPIC® H-A 4 BS
EPIC® H-A 4 BS
Rp 106.674,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Contacts included |
|
| Product range | RECTANGULAR |
| Product type | Insert with screw connection |
| Scope of delivery | including screws |
| Design size | 3A |
| Delivery Unit | 10.000 |
| Weight | 0.022 kg |
Electrical Characteristics
| Rated current | 10 A according to UL, 23 A according to IEC |
| Protective conductor integrated into insert |
|
| Over voltage category | III |
| Rated impulse voltage | 4 kV AC rms / DC according to IEC 61984 |
| Rated voltage | 400 V AC rms / DC according to IEC, 600 V AC rms / DC according to UL |
| Max. contact resistance | 4 |
Product Design
| EMC screening |
|
| With wire protection |
|
| Colour | grey |
| Connectable conductor cross section min. (AWG) | 20 AWG |
| Insert material, short form | PA |
| Max. connectable conductor cross-section AWG | 14 AWG |
| Min. connectable conductor cross-section (mm2) | 0.5 |
| Number of contacts | 4+PE |
| Contact material | Brass |
| With protective conductor |
|
| Max. connectable conductor cross-section (mm2) | 2.5 |
| Contact material, short form | CuZn |
| Contact insert type | Socket |
| Material contact surface | Silver-plated |
| Contact insert material, short form | PA |
| PE connection type | Screw connection |
| Stripping length of single core | 6 |
| Contact variant | Socket |
| Contact coating material, short form | Ag |
| Connector type | Socket |
| Material contact insert | Polyamide |
| Contact manufacturing method | Machined |
| Number of PE contacts | 1 |
| Conductor connection type | Screw connection |
| Insert material | Polyamide |
| Contact insert without contacts |
|
| Stripping length of PE connection | 6 |
| Contact diameter | 1.6 |
| Number of power contacts | 4 |
Product Characteristics
| Flame-retardant |
|
| Minimum tightening torque for PE connection | 0.5 |
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Operating temperature min. | -40 |
| Maximum tightening torque for PE connection | 0.5 |
| Operating temperature max. | 100 |
| Min. number of insertion cycles | 100 |
| Suitable for EX-applications |
|
| Impact-resistant |
|
| Pollution degree | 3 |
| Vibration protection |
|
| Flame retardance according to | UL 94 V-0 |
| Halogenfree |
|
| Short-term temperature peaks | 125 |
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| UL category control number | ECBT2 |
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR certification | according to UL 1977 (e-file number: E75770) |
| VDE registration number | B437 |
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







