EPIC® H-A 16 LB/H-B 32 QB LEVER
Double lever; Design size: 16A

EPIC® H-A 16 LB/H-B 32 QB LEVER
Double lever; Design size: 16A
EPIC® H-A 16 LB/H-B 32 QB LEVER
Rp 44.218,00
/

EPIC® H-A 16 LB/H-B 32 QB LEVER
Rp 44.218,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Sturdy, resistant construction made of steel or stainless steel for use in demanding environments
Can be easily clipped onto a rectangular connector housing without tools (clip mechanism).
Applications
Spare part for rectangular connector housings from the EPIC® H-A/EPIC® H-B series
For locking a rectangular connector housing to the mating housing.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Double lever |
| Design size | 16A |
| Delivery Unit | 10.000 |
| Weight | 0.023 kg |
Electrical Characteristics
Product Design
| Material | Steel |
Product Characteristics
| Impact-resistant |
|
Certifications and Standards
| CE marked |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







