ÖLFLEX® DC 100 3G2,5
DC power cable; 3G2.5; U0/U: 0,75/1,5 kV; PVC; Core identification: Colours; Flexible




ÖLFLEX® DC 100 3G2,5
DC power cable; 3G2.5; U0/U: 0,75/1,5 kV; PVC; Core identification: Colours; Flexible
ÖLFLEX® DC 100 3G2,5
Rp 80.213,00
/

ÖLFLEX® DC 100 3G2,5
Rp 80.213,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Specially constructed for the long term operation with DC voltage up to 0,75 / 1,5 kV, Suitable for the construction of energy efficient DC grids in industrial plants
Applications
Plant engineering Industrial machinery Heating and air-conditioning systemsPower stationsStage applications, For plants where power is supplied by a direct current network, For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load
Technical Attributes
General Information
| Product type | DC power cable |
| Brand | ÖLFLEX® |
| Copper index | 72.000 kg/km |
| Copper index (lb) | 483.820 lb |
| Weight | 161 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,75/1,5 kV DC according to IEC |
| Max. conductor resistance at 20°C | 7.98 Ω/km |
| Inductance (800 Hz), approx. | 0.712 |
| Test voltage | 4 kV |
| Conductor/conductor operating capacitance (800Hz), approx. | 100 |
Product Design
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | black |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 10 mm |
| Conductor material | Bare copper |
| Conductor colour code | EN 60445 |
| Number of cores | 3 |
| Nominal conductor cross-section (metric) | 2.5 mm² |
| Cable dimension | 3G2.5 |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: |
| PWIS-free according to | VDMA 24364-B2-L |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 150.0 mm |
| Ozone-resistant according to | EN 50396, method B |
| Ozone resistant |
|
| UV-resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Minimum bending radius in mm, fixed installation | 40.0 mm |
| UV-resistant according to | EN 50618, EN 50620, DIN EN ISO 4892-2 method A |
| PWIS-free |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19 |
| EAC-certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® DC 100
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 11101106 | 3 | Yes | 1.5 | 8.7 | 117 kg/km | ||
| 11101107 | 3 | Yes | 2.5 | 10 | 161 kg/km | ||
| 11101108 | 3 | Yes | 4 | 11.4 | 244 kg/km | ||
| 11101109 | 3 | Yes | 6 | 12.6 | 318 kg/km | ||
| 11101111 | 3 | Yes | 16 | 18.3 | 728 kg/km | ||
| 11101113 | 3 | Yes | 25 | 23 | 1071 kg/km | ||
| 11101114 | 3 | Yes | 35 | 25.6 | 1684 kg/km |










