M-D HAND CRIMP TOOL 0.08-0.56MM2
Crimping tool; For cross-section (min./max.): 0.08mm² - 0.56mm²; Crimping profile: W pressing


M-D HAND CRIMP TOOL 0.08-0.56MM2
Crimping tool; For cross-section (min./max.): 0.08mm² - 0.56mm²; Crimping profile: W pressing
M-D HAND CRIMP TOOL 0.08-0.56MM2
Rp 41.814.728,00
/

M-D HAND CRIMP TOOL 0.08-0.56MM2
Rp 41.814.728,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
For different crimp contacts and different conductor cross-sections (depending on article)
Crimp termination creates a vibration-proof connection and ensures maximum contact reliability between contact and cable
W crimping achieves high mechanical strength and good electrical conductivity for the crimp connection
The case is used for practical storage of crimping tools and crimping dies.
Applications
For making a secure crimp connection
For use with punched contacts on a roll
For use with EPIC® rectangular connector inserts or module inserts.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Crimping tool |
| Delivery Unit | 1.000 |
| Weight | 1.612 kg |
Electrical Characteristics
Product Design
| For cross-section (max.) | 0.56 |
| Crimping profile | W pressing |
| For cross-section (min.) | 0.08 |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







