ÖLFLEX® SERVO 2XSLCH-JB 4G10


ÖLFLEX® SERVO 2XSLCH-JB 4G10
ÖLFLEX® SERVO 2XSLCH-JB 4G10
Rp 404.789,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Motor connection cable |
| Copper index | 533.000 kg/km |
| Copper index (lb) | 3581.590 lb |
| Weight | 860 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 1.91 Ω/km |
| Short-circuit temperature [5s] | 250 |
| Current rating according to | VDE 0298-4 |
| Test voltage core/screening | 4 |
| Test voltage core/core | 4 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 18.0 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 10 mm² |
| Conductor count/size | 4G10 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | black |
| Stranding type | Layered stranding |
| Cable sheath RAL colour | RAL 9005 |
| Conductor colour code | VDE 0293-308 |
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Cable element 1 | Power core: 4G(10), Shielding: Aluminium-laminated plastic foil and Tin-plated copper braiding |
| Number of cores | 4 |
| Low capacitance motor cable type | 2XSLCH-JB |
| Core insulation basic material | Cross-linked polyethylene |
| Basic material of outer sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | XLPE |
| Basic material of outer sheath, short form | HFFR |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | IEC 60754-1 |
| Low capacitance |
|
| Corrosiveness of combustion gases according to | IEC 60754-2 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 72.0 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -15 °C to 90 °C max. conductor temperature: |
| Low smoke density according to | IEC 61034-2 |
| Oil-resistant |
|
| Low toxicity of combustion gases according to | EN 50264-1, EN 50305, EN 50306-1 (≤ 3) |
| Minimum bending radius in mm, occasionally flexing | 270.0 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 90 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-24 |
| UV-resistant according to | EN ISO 4892-2, method A (colour change permitted), EN 50620, EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Halogenfree |
|
Certifications and Standards
| CPR drip behaviour | d2 |
| CPR smoke density | s2 |
| Flame retardance tested according to UN/ECE-R118 |
|
| CPR acidity | a1 |
| CE marked |
|
| CPR fire class | Dca |
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® SERVO 2XSLCH-JB
| Article number | Conductor count/size | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|
| 1133500 | 4G1,5 | 10.9 | 230 kg/km | ||
| 1133501 | 4G2,5 | 12.1 | 300 kg/km | ||
| 1133502 | 4G4 | 14.1 | 485 kg/km | ||
| 1133503 | 4G6 | 15.6 | 630 kg/km | ||
| 1133504 | 4G10 | 18.0 | 860 kg/km | ||
| 1133505 | 4G16 | 20.9 | 1290 kg/km | ||
| 1133506 | 4G25 | 26.0 | 1860 kg/km | ||
| 1133507 | 4G35 | 29.6 | 2610 kg/km | ||
| 1133508 | 4G50 | 32.8 | 2950 kg/km | ||
| 1133509 | 4G70 | 38.0 | 3950 kg/km | ||
| 1133510 | 4G95 | 42.5 | 5300 kg/km | ||
| 1133511 | 4G120 | 47.0 | 6600 kg/km | ||
| 1133512 | 4G150 | 52.9 | 7590 kg/km | ||
| 1133513 | 4G185 | 57.6 | 9420 kg/km | ||
| 1133514 | 3X1,5+3G0,25 | 10.9 | 177 kg/km | ||
| 1133515 | 3X2,5+3G0,5 | 12.0 | 230 kg/km | ||
| 1133516 | 3X4+3G0,75 | 13.5 | 323 kg/km | ||
| 1133517 | 3X6+3G1 | 14.7 | 420 kg/km | ||
| 1133518 | 3X10+3G1,5 | 16.7 | 635 kg/km | ||
| 1133519 | 3X16+3G2,5 | 20.2 | 930 kg/km | ||
| 1133520 | 3X25+3G4 | 23.4 | 1350 kg/km | ||
| 1133521 | 3X35+3G6 | 26.7 | 1780 kg/km | ||
| 1133522 | 3X50+3G10 | 30.9 | 2530 kg/km | ||
| 1133523 | 3X70+3G10 | 34.4 | 3225 kg/km | ||
| 1133524 | 3X95+3G16 | 38.3 | 4511 kg/km | ||
| 1133525 | 3X120+3G16 | 42.3 | 5663 kg/km | ||
| 1133526 | 3X150+3G25 | 47.5 | 6720 kg/km | ||
| 1133527 | 3x185+3G35 | 51.9 | 7855 kg/km | ||
| 1133528 | 3X240+3G50 | 59.0 | 12850 kg/km |








