H-B 10/2XM-D 25 ADAPTER PLATE
Adapter plate; Design size: 10B;

H-B 10/2XM-D 25 ADAPTER PLATE
Adapter plate; Design size: 10B;
H-B 10/2XM-D 25 ADAPTER PLATE
Rp 45.470,00
/

H-B 10/2XM-D 25 ADAPTER PLATE
Rp 45.470,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Adapter plate |
| Design size | 10B |
| Installation type | screw |
| Scope of delivery | including screws |
| Delivery Unit | 10.000 |
| Weight | 0.009 kg |
Electrical Characteristics
Product Design
Product Characteristics
Certifications and Standards
| CE marked |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.






