ÖLFLEX® TRAIN HT 150 FF 3,6kV 1x300




ÖLFLEX® TRAIN HT 150 FF 3,6kV 1x300
ÖLFLEX® TRAIN HT 150 FF 3,6kV 1x300
Rp 2.931.962,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Railway cable |
| Copper index | 2880.000 kg/km |
| Weight | 3070 kg/km |
Electrical Characteristics
| Current rating according to | EN 50355 |
| Max. conductor resistance at 20°C | 0.0654 Ω/km |
| Maximum operating voltage Um | 7,2 kV AC |
| Nominal voltage | U0/U: 3.6/6 kV AC rms according to IEC |
| Short-circuit temperature [5s] | 250 |
| Test voltage | 11 kV |
Product Design
| Basic material of outer sheath, short form | SIR |
| Basic material of outer sheath | Silicone |
| Cable dimension | 1X300 |
| Outer sheath colour | black |
| Conductor design | IEC 60228 class 5: fine-wire |
| Conductor material | Tin-plated copper |
| Core insulation basic material | Silicone |
| Core insulation basic material, short form | SIR |
| Nominal conductor cross-section (metric) | 300 mm² |
| Including protective earth |
|
| Insulation colour | white |
| Number of cores | 1 |
| Max. outer diameter | 37.1 |
| Min. outer diameter | 31.7 |
| Nominal outer diameter | 34.4 mm |
| Shape of cable | Round |
| Single core identification | Single-coloured |
| Cable design abbreviations for railway vehicles | Type FF |
| Shielded |
|
| Core wrapping | Semi-conductive ribbon |
Product Characteristics
| Acid-resistant |
|
| Acid-resistant according to | EN 50382-2 |
| Alkali-resistant |
|
| Alkali-resistant according to | EN 50382-2 |
| Application area | Fixed installation, Flexible |
| Chemical resistant |
|
| Corrosiveness of combustion gases according to | EN 50382-1, IEC 60754-2 |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-24 |
| Flame-retardant |
|
| Halogenfree |
|
| Low smoke density according to | EN 50382-1, IEC 61034-2 |
| Low toxicity of combustion gases according to | EN 50382-1, EN 50305 |
| Oil resistance according to | EN 50382-2, IEC 60811-2-1 |
| Oil-resistant |
|
| Ozone resistant |
|
| Ozone-resistant according to | EN 50382-2, EN 50305 |
| PWIS-free |
|
| Temperature, fixed installation | -40 °C to 150 °C max. conductor temperature: |
| Temperature, fixed installation max | 150 |
| Temperature, fixed installation min | -40 |
| max. conductor temperature, occasionally moved | -40 °C to 150 °C max. conductor temperature: |
| Temperature, occasionally moved max | 150 |
| Temperature, occasionally moved min | -40 |
| UV-resistant |
|
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Minimum bending radius in mm, occasionally flexing | 185.5 mm |
| Minimum bending radius, occasionally flexing | 5 x outer diameter |
| Minimum bending radius, stationary | 3 x outer diameter |
| Minimum bending radius in mm, fixed installation | 111.3 mm |
| Halogen-free according to | IEC 60754-1, EN 60684-2 |
Certifications and Standards
| CE marked |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| Standard for railway vehicles | EN 50382-2 |
| Tested for fire protection for railway vehicles |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| VDE certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN HT 150 FF 3,6kV
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 15382060 | 1 | No | 2.5 | 10.8 | 122 kg/km | ||
| 15382061 | 1 | No | 4 | 11.3 | 143 kg/km | ||
| 15382062 | 1 | No | 6 | 11.9 | 167 kg/km | ||
| 15382063 | 1 | No | 10 | 12.8 | 217 kg/km | ||
| 15382064 | 1 | No | 16 | 13.9 | 291 kg/km | ||
| 15382065 | 1 | No | 25 | 16 | 403 kg/km | ||
| 15382066 | 1 | No | 35 | 17.3 | 503 kg/km | ||
| 15382067 | 1 | No | 50 | 19 | 668 kg/km | ||
| 15382068 | 1 | No | 70 | 20.8 | 867 kg/km | ||
| 15382069 | 1 | No | 95 | 22.6 | 1110 kg/km | ||
| 15382070 | 1 | No | 120 | 24.3 | 1343 kg/km | ||
| 15382071 | 1 | No | 150 | 26.2 | 1621 kg/km | ||
| 15382072 | 1 | No | 185 | 28.7 | 2004 kg/km | ||
| 15382073 | 1 | No | 240 | 31.9 | 2555 kg/km | ||
| 15382074 | 1 | No | 300 | 34.4 | 3070 kg/km |










