NYCY 3x2,5 RE/2,5 0,6/1kV



NYCY 3x2,5 RE/2,5 0,6/1kV
NYCY 3x2,5 RE/2,5 0,6/1kV
Rp 0,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Power cables |
| Copper index | 104.000 kg/km |
| Copper index (lb) | 698.800 lb |
| Weight | 310 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 7.41 Ω/km |
| Test voltage | 4 kV |
| Current rating according to | VDE 0276-603 |
Product Design
| Conductor abbreviation | 3x2.5 RE/2.5 |
| Conductor design | IEC 60228 class 1: solid conductor |
| Nominal outer diameter | 15 mm |
| Conductor material | Bare copper |
| Conductor shape | Round |
| Concentric conductor rated cross-section | 2.5 |
| Nominal conductor cross-section (metric) | 2.5 mm² |
| Conductor count/size | 3X2,5 RE/2,5 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Concentric conductor type | Helical bare copper wires with cross-conducting coil |
| Outer sheath colour | black |
| Filling compound over the core assembly |
|
| Concentric conductor |
|
| Conductor colour code | VDE 0293-308 |
| Number of cores | 3 |
| Core insulation basic material | Polyvinylchloride |
| N-German standard cables | NYCY |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Installation temperature min. | -5 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 180.0 mm |
| Suitable for underground installation | direct, in cable trench, in protective cable conduit |
| PWIS-free |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Max. assembly temperature | 50 |
| Minimum bending radius, stationary | 12 x outer diameter |
| Temperature, fixed installation | -40 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| HAR-certified |
|
| Product standard VDE | VDE 0276-603 |
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| CPR fire class | Eca |
| VDE certified |
|
| EAC certification number | ЕАЭС RU С-DE.АЮ64.В.00091/19, ЕАЭС RU С-DE.АЮ64.В.00110/20 |
| EAC-certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from NYCY
| Article number | Conductor abbreviation | Imp outer dia cable sheath min | Min. outer diameter | Imp outer diam cable sheath max | Max. outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 1550299 | 2x2.5 RE/2.5 | 241 kg/km | |||||
| 1550313 | 3x6 RE/6 | 16 | 20 | 484 kg/km | |||
| 1550322 | 7x4 RE/4 | 621 kg/km | |||||
| 1550330 | 7x1.5 RE/2.5 | 450 kg/km | |||||
| 1550332 | 12x1.5 RE/2.5 | 580 kg/km | |||||
| 1550337 | 24x1.5 RE/6 | 1100 kg/km | |||||
| 1550350 | 7x2.5 RE/2.5 | 530 kg/km | |||||
| 1550355 | 16x2.5 RE/6 | 950 kg/km | |||||
| 15503003 | 2x1.5 RE/1.5 | 245 kg/km | |||||
| 15503103 | 3x1.5 RE/1.5 | 280 kg/km | |||||
| 15503113 | 3x2.5 RE/2.5 | 310 kg/km | |||||
| 15503123 | 3x4 RE/4 | 14 | 18 | 384 kg/km | |||
| 15503203 | 4x1.5 RE/1.5 | 280 kg/km | |||||
| 15503213 | 4x2.5 RE/2.5 | 360 kg/km | |||||
| 15503223 | 4x4 RE/4 | 16 | 20 | 485 kg/km | |||
| 15503233 | 4x6 RE/6 | 17 | 21 | 616 kg/km |









