H-B 48 SGR M32 ZW. BOX MOUNT BASE

H-B 48 SGR M32 ZW. BOX MOUNT BASE
H-B 48 SGR M32 ZW. BOX MOUNT BASE
Rp 1.691.337,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Surface-mount base |
| Design size | 48B |
| Delivery Unit | 1.000 |
| Weight | 1.293 kg |
Electrical Characteristics
Product Design
| Total length | 132 |
| Number of cable entries | 1 |
| Design connector housing | Angled |
| Thread type | Metric |
| EMC screening |
|
| Thread size | M 32 |
| Housing RAL colour | RAL 9006 |
| With cable gland |
|
| With hinged lid |
|
| Overall width | 90 |
| Housing colour | grey |
| Total height | 100 |
| Housing coating | Powder-coated |
| Collar material, short form | CuZn |
| Number of cable entries at the top | 0 |
| Number of side cable entries | 1 |
| Collar material | Brass |
| Connector design | Standard |
| Lever material | Steel |
| Number of locking bolts | 0 |
| Housing variant | Surface-mount base |
| Housing base material | Aluminium |
| With thread |
|
| Housing base material, short form | Al |
| With collar |
|
| Locking type | Single lever |
| With lever |
|
| Screen contact |
|
| Sealing material, short form | NBR |
| Sealing material | Acrylonitrile butadiene rubber |
Product Characteristics
| Corrosion-resistant |
|
| Acid-resistant |
|
| Chemical resistant |
|
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 100 |
| Impact-resistant |
|
| Vibration protection |
|
| IP protection class plugged in | IP 65 |
| Corrosion-resistant according to | DIN EN 6988 |
| Halogenfree |
|
| Short-term temperature peaks | 125 |
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| cUR category control number | ECBT8 |
| UL category control number | ECBT2 |
| TÜV certified |
|
| Product standard according to IEC | IEC 61984 |
| UR certification | according to UL 1977 (e-file number: E75770), according to UL 50E (e-file number: E75770) |
| cUR certification | according to CSA C22.2 No. 182.3 (e-file number: E75770) |
| VDE registration number | B437 |
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







