ETHERLINE® ACCESS M08T02SFP
Managed switch; Ethernet/IP, Modbus/TCP; Interfaces: 8xRJ 45 (10 Mbit/s; 100 Mbit/s); 2xSFP (100 Mbit/s)

ETHERLINE® ACCESS M08T02SFP
Managed switch; Ethernet/IP, Modbus/TCP; Interfaces: 8xRJ 45 (10 Mbit/s; 100 Mbit/s); 2xSFP (100 Mbit/s)
ETHERLINE® ACCESS M08T02SFP
Rp 17.056.391,00
/

ETHERLINE® ACCESS M08T02SFP
Rp 17.056.391,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
With 8 ports (10/100Base-T(X)) and 2 SFP interfaces for simultaneous data transmission via copper and fibre optic cables
"M08T02GSFP" variant with SFP interfaces for gigabit data transmission rates (1,000BASE-X)
With management functions for better controlling and monitoring of the network. In the event of an error, advanced diagnostic functions can help to locate the fault more quickly
Ring redundancy with a short reconfiguration time of less than 20 ms enables uninterrupted data transmission even if a device fails
A redundant power supply (two connections to the device) ensures uninterrupted data communication even if the primary connection fails
Robust design for direct mounting on 35 mm top-hat rails
Low-noise and maintenance-free as it is operated without fans.
Applications
For use in PROFINET networks for automation technology ("Conformance Class B")
For use in control cabinets in harsh environments (protection class IP 40)
Extended temperature range (-40°C to +75°C).
Technical Attributes
General Information
| Brand | ETHERLINE® |
| Product type | Managed switch |
| valid fieldbus or Ethernet system | Ethernet |
| Delivery Unit | 1.000 |
| Weight | 0.65 kg |
Electrical Characteristics
| Current consumption (max.) | 0.67 |
| Nominal operating voltage | 24 V DC, 48 V DC |
| Operating voltage range | 18 V - 60 V DC |
| Power consumption (max.) | 12 |
Product Design
| Interfaces (copper) | 10 Mbit/s; 100 Mbit/s: 8 x RJ 45 |
| Total length | 107.5 |
| Number of ports | 10 |
| Configuration | Via web interface |
| Direct mounting possible |
|
| Overall width | 66 |
| Housing colour | black |
| Interfaces (fibre optic) | 100 Mbit/s: 2 x SFP |
| Switch variant | Managed |
| Total height | 135 |
| Status indication |
|
| Interfaces | Copper/fibre optic |
| Housing base material | Steel |
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 40 |
| Alarm function | CRC error, IP/MAC conflict, Packet loss, Port, Port traffic, Power, Ring, Memory/CPU usage |
| Management and maintenance | Automatic configuration backup and recovery tool, Console, Link test, LLDP, Port mirroring, RMON, Loop detection, SNMPv1/v2c/v3, Syslog, Telnet, Web-Interface |
| Data transmission rate | 10, 100 |
| Industrial protocols | Ethernet/IP, Modbus/TCP |
| IP management | ARP, DHCP Option 82, DHCP server/snooping/client |
| Operating temperature min. | -40 |
| Operating temperature max. | 75 |
| Service quality | ACL, DSCP, QoS, SP, WRR queue planning |
| Switching protocols | ACL rate limiters, GVRP, LACP, Port aggregation, Port FlowControl, PVLAN, QoS storm policing, VLAN |
| Package buffer size | 4 |
| Multicast protocols | GMRP, IGMP Snooping, Static multicast |
| Network security protocols | User Classification, HTTPS/SSL, MAC Address Connection to Switch Ports, RADIUS, SSH, TACACS+ |
| Suitable for EX-applications |
|
| Time management | PTP, SNTP Client |
| Redundancy protocols | DR/ DHP, DT-VLAN, STP / RSTP / MSTP |
| Switch property | SFP |
| MAC table size | 8 |
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| TÜV certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







