ETHERLINE® ACCESS NF04T
Managed switch; Ethernet; Interfaces:






ETHERLINE® ACCESS NF04T
Managed switch; Ethernet; Interfaces:
ETHERLINE® ACCESS NF04T
Rp 15.464.597,00
/

ETHERLINE® ACCESS NF04T
Rp 15.464.597,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Space-saving, compact design for direct mounting on 35 mm top-hat rails.
Applications
For use in control cabinets (protection class IP 20)
Extended temperature range (-40°C to +75°C).
Technical Attributes
General Information
| Product type | Managed switch |
| Brand | ETHERLINE® |
| valid fieldbus or Ethernet system | Ethernet |
| Delivery Unit | 1.000 |
| Weight | 0.13 kg |
Electrical Characteristics
| Current consumption (max.) | 0.1 |
| Nominal operating voltage | 24 V DC |
| Operating voltage range | 18 V - 30 V DC |
| Power consumption (max.) | 2.4 |
Product Design
| Interfaces | Copper |
| Total length | 35 |
| Number of ports | 4 |
| Configuration | Via web interface |
| Direct mounting possible |
|
| Overall width | 59 |
| Housing colour | silver |
| Housing base material | Aluminium |
| Switch variant | Managed |
| Total height | 76 |
| Status indication |
|
Product Characteristics
| Flame-retardant |
|
| IP protection rating | IP 20 |
| Switching protocols | Basic NAT, Bridge mode, SNAT, NAPT, Port forwarding, MAC addresses (black/white listing) |
| Network security protocols | HTTPS/SSL |
| Suitable for EX-applications |
|
| Vibration protection |
|
| Management and maintenance | Web-Interface |
| Data transmission rate | 10, 100 |
| Industrial protocols | Ethernet |
| IP management | DHCP server/snooping/client |
| Operating temperature min. | -40 |
| Switch property | NAT |
| Operating temperature max. | 75 |
Certifications and Standards
| TÜV certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® ACCESS NAT / Firewall
| Article number | Number of ports | Switch property |
|---|---|---|
| 21700141 | 4 | NAT |












