ED-CAN-90
Data connector; CAN; Sub-D Socket; Angled (90 °); Switchable Bus Terminator

ED-CAN-90
Data connector; CAN; Sub-D Socket; Angled (90 °); Switchable Bus Terminator
ED-CAN-90
Rp 1.403.881,00
/

ED-CAN-90
Rp 1.403.881,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
The small design size make it suitable for use in limited spaces
Easy to service screw connection enables assembly without special tools
Thanks to the integrated terminating resistors that can be switched via a slide controller, the connector can be used as a transition or terminating connector
Improved protection against electromagnetic interference due to metallised housing
Also available as a "PG" variant with a second D-Sub interface for programming and diagnosis
With separate connection for the power supply of additional network components (24 V) (only applies to angled articles (with "90" in the article name)).
Applications
For fieldbus communication in CAN- and CANopen-based networks
For connecting CAN/CANopen-compliant cables (outer cable diameter 5-8 mm).
Technical Attributes
General Information
| Product type | Data connector |
| Brand | EPIC® |
| valid fieldbus or Ethernet system | CAN |
| Delivery Unit | 1.000 |
| Weight | 0.04 kg |
Electrical Characteristics
| Impedance | 120 |
Product Design
| Assembly type | Field configurable |
| Connector housing angle | 90 |
| Coded |
|
| Total length | 65 |
| Design connector housing | Angled |
| For max. cable outer diameter | 8 |
| Connector type | Socket |
| Connector format | Sub-D |
| Thread type | without |
| EMC screening |
|
| diagnostic interface |
|
| Overall width | 48 |
| With thread |
|
| Reusable |
|
| Pin assignment | CAN Low = Pin 2, CAN High = Pin 7, CAN Gnd = Pin 3, GND = Pin 6, CAN V+ = Pin 9 |
| Total height | 16 |
| Shielded |
|
| For min. cable outer diameter | 5 |
Product Characteristics
| IP protection rating | IP 20 |
| Suitable for EX-applications |
|
| Pollution degree | 2 |
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Variant of the Sub-D | Switchable bus terminator |
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DeviceNet is a registered trademark of the user organisation ODVA.







