ED-PB-AX-FC
Data connector; PROFIBUS DP; Sub-D Socket; Straight (180 °); Insulation displacement contact; With terminating resistor

ED-PB-AX-FC
Data connector; PROFIBUS DP; Sub-D Socket; Straight (180 °); Insulation displacement contact; With terminating resistor
ED-PB-AX-FC
Rp 1.385.348,00
/

ED-PB-AX-FC
Rp 1.385.348,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Wide range of variants available
The small design size make it suitable for use in limited spaces
Easy cable connection thanks to insulation displacement technology
Thanks to the integrated terminating resistors that can be switched via a slide controller, the connector can be used as a transition or terminating connector
Improved protection against electromagnetic interference due to metallised housing
Also available as a variant with coloured LEDs for unambiguous status display
Also available as a "PG" variant with a second D-Sub interface for programming and diagnosis
UL certification according to technical data enables the product to be used on the North American market.
Applications
For use in the PROFIBUS® DP network
For connecting PROFIBUS®-compliant cables (outer cable diameter 5-8 mm).
Technical Attributes
General Information
| Product type | Data connector |
| Brand | EPIC® |
| valid fieldbus or Ethernet system | PROFIBUS DP |
| Delivery Unit | 1.000 |
| Weight | 0.043 kg |
Electrical Characteristics
| Impedance | 150 |
Product Design
| Assembly type | Field configurable |
| Connector housing angle | 180 |
| Coded |
|
| Total length | 72 |
| Design connector housing | Straight |
| For max. cable outer diameter | 8 |
| Connector type | Socket |
| Connector format | Sub-D |
| Number of LEDs | 0 |
| Conductor connection type | Insulation displacement contact |
| diagnostic interface |
|
| Overall width | 40 |
| With thread |
|
| Reusable |
|
| Locking type | Screw lock |
| Total height | 17 |
| Status indication |
|
| Shielded |
|
| For min. cable outer diameter | 5 |
Product Characteristics
| IP protection rating | IP 20 |
| Suitable for EX-applications |
|
| Pollution degree | 2 |
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Operating temperature min. | -25 |
| Variant of the Sub-D | With terminating resistor |
| Operating temperature max. | 70 |
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







