ED-IE-AX-M12X-6A-67-FC
Ethernet connector; PROFINET, ETHERNET/IP, EtherCAT; Cat.6A; M 12 (X-coded); Plug; Straight (180 °)


ED-IE-AX-M12X-6A-67-FC
Ethernet connector; PROFINET, ETHERNET/IP, EtherCAT; Cat.6A; M 12 (X-coded); Plug; Straight (180 °)
ED-IE-AX-M12X-6A-67-FC
Rp 1.110.948,00
/

ED-IE-AX-M12X-6A-67-FC
Rp 1.110.948,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Enables easy transition from M12 to RJ45
When connected, protection class IP 67 can be achieved on the M12 side
The M12 socket is available D-coded or X-coded
The angled shape of the connector is suitable for a space-saving cable outlet.
Applications
Designed as a control cabinet feed-through for connecting an M12 connection to an RJ45 patch cable
For use with assembled data cables (M12D or M12X connector).
Technical Attributes
General Information
| Product type | Control cabinet bushing |
| Brand | EPIC® |
| valid fieldbus or Ethernet system | Ethernet |
| Delivery Unit | 1.000 |
Electrical Characteristics
| Rated voltage | 50 V AC rms / DC according to (manufacturer specifications) |
| Rated current | 0.5 A according to (manufacturer specifications) |
| Max. contact resistance | 10 |
Product Design
| Assembly type | Assembled |
| Connector housing angle | 180 |
| Coded |
|
| Total length | 54 |
| Design connector housing | Straight |
| Connector type | Socket |
| Connector format | M 12, RJ 45 |
| Thread type | Metric |
| Housing variant | Control cabinet bushing |
| Conductor connection type | Screw lock |
| Thread size | M 12 |
| Overall width | 19.7 |
| Colour | black |
| Housing base material | Polyvinylchloride |
| With thread |
|
| Dust protection cap |
|
| Housing base material, short form | PVC |
| Reusable |
|
| Number of contacts | 8 |
| Total height | 19.7 |
| Screen contact |
|
| Shielded |
|
| Coding type | X-coded |
Product Characteristics
| IP protection rating | IP 67, IP 20 |
| Min. number of insertion cycles | 100 |
| Ethernet cable category | Cat.6A |
| Pollution degree | 2 |
| UV-resistant |
|
| Operating temperature min. | -25 |
| Operating temperature max. | 80 |
Certifications and Standards
| cUR recognized |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








