EPIC® DATA CCR FA

EPIC® DATA CCR FA
EPIC® DATA CCR FA
Rp 1.437.564,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Cable tie round |
| valid fieldbus or Ethernet system | ETHERNET/IP, PROFINET, Ethernet, EtherCAT |
| Delivery Unit | 1.000 |
| Weight | 0.027 kg |
Electrical Characteristics
| Rated current | 0.5 A according to (manufacturer specifications) |
| Rated voltage | 48 V AC rms / DC according to (manufacturer specifications) |
Product Design
| Assembly type | Field configurable |
| Total length | 62 |
| Max. connectable conductor cross section solid-conductor (AWG) | 22 AWG |
| Design connector housing | Straight |
| Housing colour | Metal |
| Min. connectable conductor cross-section fine-wire (AWG) | 26 AWG |
| Number of contacts | 8 |
| Core manager colour coding | TIA 568A |
| Connectable core diameter max. (mm) | 1.6 |
| Connector diameter | 16.8 |
| Housing coating | Nickel-plated |
| Type of connection | Cable to cable |
| Shielded |
|
| For min. cable outer diameter | 5.0 |
| Housing coating, short form | Ni |
| Min. connectable conductor cross section solid conductor (AWG) | 26 AWG |
| Seal type | Sealing cone |
| Connector housing angle | 180 |
| Coded |
|
| Contact coating material, short form | Sn |
| Screen contact type | Shield terminal |
| For max. cable outer diameter | 9.7 |
| Connector type | Coupling |
| Housing variant | Cable coupler hood |
| Conductor connection type | Insulation displacement contact |
| Housing base material | Zinc alloy |
| With thread |
|
| Reusable |
|
| Min. connectable conductor cross-section (mm) | 0.85 |
| Max. connectable conductor cross-section fine-wire (AWG) | 22 AWG |
Product Characteristics
| IP protection rating | IP 67 |
| Corrosion-resistant |
|
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 85 |
| Ethernet cable category | Cat.7A |
| Pollution degree | 1 |
| Vibration protection |
|
| Contact application areact | Ethernet |
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® DATA CCR FA
| Article number | Shielded | Connector type | Design connector housing | Conductor connection type |
|---|---|---|---|---|
| 21700623 | Yes | Coupling | Straight | Insulation displacement contact |







