UNITRONIC® LAN 200 F/UTP Cat. 5e Y 4x2x24/1AWG

UNITRONIC® LAN 200 F/UTP Cat. 5e Y 4x2x24/1AWG
UNITRONIC® LAN 200 F/UTP Cat. 5e Y 4x2x24/1AWG
Rp 17.869,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Ethernet cable |
| Copper index | 18.000 kg/km |
| Copper index (lb) | 120.954 lb |
| Weight | 39 kg/km |
Electrical Characteristics
| Nominal surge impedance | 100 |
| Nominal voltage | 48 V AC rms / DC according to (manufacturer specifications) |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+), IEEE 802.3bt (4PPoE) |
| Max. conductor resistance at 20°C | 190 Ω/km |
| Possible data transmission rates | 1000 |
| Test voltage | 0.7 kV |
| Signal propagation speed (nom.) | 0.74 |
Product Design
| Nominal core diameter | 1.04 |
| Conductor design | solid conductor |
| Nominal outer diameter | 6.2 mm |
| Conductor material | Bare copper |
| Conductor count/size | 4x2x24/1AWG |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 4 |
| Outer sheath colour | grey |
| Stranding type | Twisted-pair |
| Abbreviation shielding | F/UTP |
| Cable sheath RAL colour | RAL 7035 |
| With rodent protection |
|
| Type of overall screen | Aluminium-laminated plastic foil |
| Number of cores | 8 |
| Nominal conductor cross-section (AWG) | 24 AWG |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| With armouring |
|
| Number of wires | 1 |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Fast Connect (FC) cable |
|
| Installation temperature min. | 0 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 24.8 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Ethernet cable category | Cat.5e |
| Minimum bending radius in mm, occasionally flexing | 49.6 mm |
| Max. assembly temperature | 50 |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 8 x outer diameter |
| Flame retardance according to | IEC 60332-1-2 |
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® LAN 200 Cat.5e
| Article number | Conductor count/size | Abbreviation shielding | Imp outer dia cable sheath nom | Nominal outer diameter | Halogenfree | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 2170126 | 4x2x24/1AWG | F/UTP | 6.2 | No | 39 kg/km | ||
| 2170950 | 4x2x24/1AWG | U/UTP | 5.1 | No | 58 kg/km | ||
| 2170951 | 4x2x24/1AWG | SF/UTP | 6.3 | No | 49 kg/km | ||
| 2170952 | 4x2x24/1AWG | F/UTP | 6.3 | Yes | 60 kg/km | ||
| 2170953 | 4x2x24/1AWG | SF/UTP | 6.4 | Yes | 60 kg/km |







