UNITRONIC® BUS PB ARM 1X2X0,65




UNITRONIC® BUS PB ARM 1X2X0,65
UNITRONIC® BUS PB ARM 1X2X0,65
Rp 197.323,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | PROFIBUS DP |
| Copper index | 86.900 kg/km |
| Copper index (lb) | 583.944 lb |
| Weight | 131 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 100 |
| Nominal surge impedance | 150 |
| Test voltage | 3.6 kV |
Product Design
| Armouring type | Corrugated copper sheath |
| Nominal core diameter | 2.55 |
| Nominal outer diameter | 11.1 mm |
| Conductor material | Bare copper |
| Min. outer diameter | 10.8 |
| Conductor count/size | 1x2x0,64 |
| With reinforced cable insulation |
|
| With cable messenger |
|
| With protective conductor |
|
| Shielded |
|
| Nominal conductor diameter (mm) | 0.64 |
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 1 |
| Pair wrapping | Plastic film |
| Outer sheath colour | violet |
| Stranding type | Twisted-pair |
| With rodent protection |
|
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Number of cores | 2 |
| Core insulation basic material | Polyethylene foam |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | Foam-Skin PE |
| With armouring |
|
| Max. outer diameter | 11.4 |
| Number of wires | 1 |
| Basic material of outer sheath, short form | PVC |
| Core wrapping | Plastic film |
Product Characteristics
| Flame-retardant |
|
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 34.2 mm |
| Application area | Fixed installation |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 85.5 mm |
| Minimum bending radius, stationary | 3 x outer diameter |
| Minimum bending radius, occasionally flexing | 7.5 x outer diameter |
| Temperature, fixed installation | -40 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| TÜV certified |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- SIMATIC® is a registered trademark of SIEMENS AG. FIP is a registered trademark of World FIP.
Product Family List
All articles from UNITRONIC® BUS PB ARM
| Article number | Conductor count/size | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|
| 2170247 | 1x2x0,64 | 11.1 | 131 kg/km |










