ETHERLINE® TRAIN Cat.5e 4x2x24/7 PE




ETHERLINE® TRAIN Cat.5e 4x2x24/7 PE
ETHERLINE® TRAIN Cat.5e 4x2x24/7 PE
Rp 229.037,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ETHERLINE® |
| Product type | Ethernet cable |
| valid fieldbus or Ethernet system | ETHERNET/IP, PROFINET |
| Copper index | 38.000 kg/km |
| Copper index (lb) | 255.350 lb |
| Weight | 76 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 125 |
| Nominal surge impedance | 100 |
| Nominal voltage | 48 V AC rms according to IEC |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+), IEEE 802.3bt (4PPoE) |
| Loop resistance at 20°C | 173 |
| Possible data transmission rates | 1000 |
| Signal propagation speed (nom.) | 0.74 |
| Test voltage core/screening | 1 |
| Test voltage core/core | 1 |
| Rated voltage core to core | 50 V AC rms according to IEC |
Product Design
| Nominal core diameter | 1.17 |
| Conductor design | 7-wire |
| Nominal outer diameter | 7.7 mm |
| Min. outer diameter | 7.5 |
| Nominal conductor cross-section (metric) | 0.22 mm² |
| Conductor count/size | 4x2x24/7AWG |
| Optical degree of coverage of the stranded screening, overall screen | 85 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 4 |
| Outer sheath colour | black |
| Stranding type | Twisted-pair |
| Leading conductor cross-section | AWG |
| Abbreviation shielding | SF/UTP |
| Cable sheath RAL colour | RAL 9005 |
| With rodent protection |
|
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Number of cores | 8 |
| Nominal conductor cross-section (AWG) | 24 AWG |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Electron beam cross-linked polymer compound |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| With armouring |
|
| Max. outer diameter | 7.9 |
| Number of wires | 7 |
| Basic material of outer sheath, short form | XLPE |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | EN 50267-2-1, IEC 60754-1 |
| For continuous flexing |
|
| Corrosiveness of combustion gases according to | IEC 60754-2 |
| Fast Connect (FC) cable |
|
| PROFINET® application | Type C |
| Installation temperature min. | -35 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 63.2 mm |
| PWIS-free |
|
| Application area | Flexible |
| max. conductor temperature, occasionally moved | -35 °C to 90 °C max. conductor temperature: |
| Oil-resistant |
|
| Ethernet cable category | Cat.5e |
| Low toxicity of combustion gases according to | EN 50264-1 |
| Minimum bending radius in mm, occasionally flexing | 79.0 mm |
| Max. assembly temperature | 90 |
| Minimum bending radius, stationary | 8 x outer diameter |
| Minimum bending radius, occasionally flexing | 10 x outer diameter |
| Temperature, fixed installation | -45 °C to 90 °C max. conductor temperature: |
| Flame retardance according to | NF-C 32-070 (C2), IEC 60332-1-2 |
| Oil resistance according to | EN 50264-1 EM104 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| Tested for fire protection for railway vehicles |
|
| Ecolab certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- PROFINET® is a registered trademark of PNO (PROFIBUS user organisation).
Product Family List
All articles from ETHERLINE® TRAIN
| Article number | Conductor count/size | Ethernet cable category | Imp outer dia cable sheath nom | Nominal outer diameter | Number of cores | Conductor cross-section (mm2) | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|
| 2170906 | 1x4x22/7AWG | Cat.5e | 6.5 | 4 | 0.34 | 62 kg/km | ||
| 2170907 | 4x2x24/7AWG | Cat.5e | 7.7 | 8 | 0.22 | 76 kg/km | ||
| 2170908 | 4x2x24/7AWG | Cat.6A | 8.4 | 8 | 0.22 | 75 kg/km | ||
| 2170909 | 4x2x24/7AWG | Cat.7 | 8.4 | 8 | 0.22 | 95 kg/km | ||
| 2170910 | 1x4x0,5 | Cat.5e | 7.6 | 4 | 0.5 | 83 kg/km |










