ETHERLINE® LAN 1000 Cat.7A 2x(4x2xAWG23)




ETHERLINE® LAN 1000 Cat.7A 2x(4x2xAWG23)
ETHERLINE® LAN 1000 Cat.7A 2x(4x2xAWG23)
Rp 70.408,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | ETHERLINE® |
| Product type | Ethernet cable |
| Copper index | 60.000 kg/km |
| Copper index (lb) | 403.183 lb |
| Weight | 113 kg/km |
Electrical Characteristics
| Maximum operating voltage (not for power transmission) | 100 |
| Nominal surge impedance | 100 |
| Segregation class according to EN 50174-2 | D |
| Nominal voltage | 48 V AC rms according to IEC |
| Supports Power over Ethernet | IEEE 802.3af (PoE), IEEE 802.3at (PoE+), IEEE 802.3bt (4PPoE) |
| Loop resistance at 20°C | 160 |
| Possible data transmission rates | 10000 |
| Signal propagation speed (nom.) | 0.79 |
| Test voltage core/core | 1 |
| Rated voltage core to core | 50 V AC rms according to IEC |
Product Design
| Nominal core diameter | 1.3 |
| Conductor design | solid conductor |
| Nominal outer diameter | 7.4 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 0.25 mm² |
| Conductor count/size | 2x(4x2x23/1AWG) |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Separable twin |
| Number of pairs | 4 |
| Outer sheath colour | yellow |
| Stranding type | Twisted-pair |
| Pair screening type | Aluminium-laminated plastic foil |
| Leading conductor cross-section | AWG |
| Abbreviation shielding | S/FTP |
| Cable sheath RAL colour | RAL 1003 |
| With rodent protection |
|
| Type of overall screen | Tin-plated copper braiding |
| Number of cores | 8 |
| Nominal conductor cross-section (AWG) | 23 AWG |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Halogen-free compound |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| With armouring |
|
| Number of wires | 1 |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | IEC 60754-2 |
| Corrosiveness of combustion gases according to | IEC 60754-2 |
| Fast Connect (FC) cable |
|
| Installation temperature min. | 0 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 29.6 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | 0 °C to 50 °C max. conductor temperature: |
| Oil-resistant |
|
| Ethernet cable category | Cat.7A |
| Minimum bending radius in mm, occasionally flexing | 59.2 mm |
| Max. assembly temperature | 50 |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 8 x outer diameter |
| Temperature, fixed installation | -20 °C to 60 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-3-24 |
| Windable |
|
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| CPR fire class | Eca |
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® LAN 1000 Cat.7A
| Article number | Conductor count/size | Imp outer dia cable sheath nom | Nominal outer diameter | Shape of cable | Flame retardance according to | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 2170614 | 4x2x23/1AWG | 7.5 | Round | IEC 60332-3-24, IEC 60332-1-2 | 60 kg/km | ||
| 2170971 | 4x2x23/1AWG | 7.4 | Round | IEC 60332-3-24 | 56 kg/km | ||
| 2170972 | 2x(4x2x23/1AWG) | 7.4 | Separable twin | IEC 60332-3-24 | 113 kg/km | ||
| 2170980 | 4x2x23/1AWG | 7.2 | Round | IEC 60332-1-2 | 50 kg/km | ||
| 2170981 | 2x(4x2x23/1AWG) | 7.2 | Separable twin | IEC 60332-1-2 | 101 kg/km |










