IE-EC-5-M12D-A-[L]-P-2-26-FD-M12D-A
Pre-assembled Ethernet cable; Cable chain, Flexible; EtherCAT, ETHERNET/IP; Cat.5e; SF/UTP; Polyurethane; 2x2; M 12 (D-coded), Plug, Angled (90 °); M 12 (D-coded), Plug, Angled (90 °); 1 m

IE-EC-5-M12D-A-[L]-P-2-26-FD-M12D-A
Pre-assembled Ethernet cable; Cable chain, Flexible; EtherCAT, ETHERNET/IP; Cat.5e; SF/UTP; Polyurethane; 2x2; M 12 (D-coded), Plug, Angled (90 °); M 12 (D-coded), Plug, Angled (90 °); 1 m
IE-EC-5-M12D-A-[L]-P-2-26-FD-M12D-A
Rp 1.231.756,00
/

IE-EC-5-M12D-A-[L]-P-2-26-FD-M12D-A
Rp 1.231.756,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Cable assembled on one or both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly
High resistance to electromagnetic interference thanks to star quad stranding as well as double shielding made of aluminium-laminated foil and copper stranded shielding with a high degree of coverage (SF/UTP)
Available with RJ45, M8 or M12D connectors. The slim RJ45 connector enables use in devices with a very high port density, while the integrated vibration protection of the M8/M12D connector is useful for applications with shock and vibrations
The angled shape of the connector is suitable for a space-saving cable outlet
Halogen free core insulation and sheath compound to meet special fire safety requirements.
Applications
Cable design enables highly flexible, constantly flexing use in moving machine parts and cable chains
Also suitable for EtherCAT and EtherNET/IP applications
Compliant with standards for use in buses (fire behaviour test according to UNECE-R 118 for vehicles of category M3 (II and III))
Can be used in dry and damp conditions, and especially in harsh and oily spaces
The PU outer sheath and connectors withstand high mechanical stresses
The PU outer sheath is resistant to mineral oil-based lubricants and is highly chemical resistant.
Technical Attributes
General Information
| Product type | Pre-assembled Ethernet cable |
| Brand | ETHERLINE® |
| valid fieldbus or Ethernet system | EtherCAT, Ethernet, ETHERNET/IP |
| Copper index | 20.000 kg/km |
| Delivery Unit | 1.000 |
| Copper index (lb) | 134.394 lb |
| Weight | 0.075 kg |
Electrical Characteristics
Product Design
| Coded |
|
| Number of cores | 4 |
| Cable dimension | 4X |
| Shielded |
|
| Coding type | D-coded |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Application area | Cable chain |
| IP protection rating | IP 67, IP 69 |
| Min. number of insertion cycles | 100 / 100 |
| Suitable for EX-applications |
|
| Ethernet cable category | Cat.5e |
| Max. assembly temperature | 50 |
| Installation temperature min. | -30 |
Certifications and Standards
| Product standard according to IEC | M12 according to IEC 61076-2-101 |
| Ecolab certified |
|
| DNV-certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 40 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® EC FD Cat.5e patchcords







