H01N2-D 1X35




H01N2-D 1X35
H01N2-D 1X35
Rp 211.924,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Power and control cable |
| Copper index | 336.000 kg/km |
| Copper index (lb) | 2257.600 lb |
| Weight | 415 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 100/100 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 0.554 Ω/km |
| Test voltage | 1 kV |
| Current rating according to | VDE 0298-4 |
Product Design
| Conductor design | EN 50525-2-81 H01N2-D |
| Conductor material | Bare copper |
| Harmonised design | H01N2-D |
| Min. outer diameter | 11.4 |
| Nominal conductor cross-section (metric) | 35 mm² |
| Cable dimension | 1X35 |
| Shielded |
|
| Shape of cable | Round |
| Outer sheath colour | black |
| Number of cores | 1 |
| Basic material of outer sheath | Rubber |
| Including protective earth |
|
| Max. outer diameter | 12.6 |
Product Characteristics
| Flame-retardant |
|
| Storage temperature min. | -20 |
| Installation temperature min. | -20 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 63.0 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -25 °C to 85 °C max. conductor temperature: |
| Oil-resistant |
|
| Max. storage temperature | 40 |
| Minimum bending radius in mm, occasionally flexing | 63.0 mm |
| Minimum bending radius, stationary | 5 x outer diameter |
| Minimum bending radius, occasionally flexing | 5 x outer diameter |
| Temperature, fixed installation | -40 °C to 85 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Permanently immersible in water |
|
| Oil resistance according to | EN 50363-2-2 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| Product standard DIN / EN | EN 50525-2-81 |
| HAR-certified |
|
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.АЮ64.В.00142/20 |
| EAC-certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from H01N2-D
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath min | Min. outer diameter | Imp outer diam cable sheath max | Max. outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 2210700 | 1 | No | 16 | 8.8 | 9.8 | 198 kg/km | |||
| 2210701 | 1 | No | 25 | 10.1 | 11.3 | 305 kg/km | |||
| 2210702 | 1 | No | 35 | 11.4 | 12.6 | 415 kg/km | |||
| 2210703 | 1 | No | 50 | 13.2 | 14.6 | 555 kg/km | |||
| 2210704 | 1 | No | 70 | 15.3 | 16.9 | 765 kg/km | |||
| 2210705 | 1 | No | 95 | 17.1 | 18.8 | 1010 kg/km | |||
| 2210706 | 1 | No | 120 | 19.2 | 21.1 | 1262 kg/km | |||
| 2210707 | 1 | No | 150 | 21.1 | 23.2 | 1590 kg/km | |||
| 2210708 | 1 | No | 240 | 25.8 | 27.7 | 2361 kg/km | |||
| 2310026 | 1 | No | 10 | 7.7 | 8.7 | 171 kg/km |










