HITRONIC® HVN-Mini500 6x12E 9/125 OS2


HITRONIC® HVN-Mini500 6x12E 9/125 OS2
HITRONIC® HVN-Mini500 6x12E 9/125 OS2
Rp 0,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | HITRONIC® |
| Product type | Fibre optic cable |
| Fibre optic cable type, long designation | Glass fibre |
| Fibre optic cable type | GOF |
| Weight | 29 kg/km |
Electrical Characteristics
| Wavelength information | for 1310 nm applies 0.4 dB / km, for 1550 nm applies 0.4 dB / km |
Product Design
| Base material fibre core | Glass |
| Diameter fibre core | 9 |
| Nominal outer diameter | 5.8 mm |
| Strain relief due to | Glass yarns |
| Diameter fibre cladding | 125 |
| Base material fibre cladding | Glass |
| Core identification | Colours |
| With tight buffer |
|
| Shape of cable | Round |
| Outer sheath colour | black |
| A optical outdoor cable | A-DQ(ZN)2Y |
| Classification of fibre optic cable | Cable with stranded, gel-filled loose tubes |
| Fibre type | Single-mode fibre |
| Cable sheath RAL colour | RAL 9005 |
| Diameter of primary coating | 242 |
| Number of fibres | 72 |
| Number of cores | 6 |
| Number of fibres per core | 12 |
| Basic material of outer sheath | Polyethylene |
| Basic material of outer sheath, short form | PE |
Product Characteristics
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1 |
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| Optical cable, insert | Outdoor application |
| Optical cable, fibre category | OS2 |
| Optical cable, type of tube | Loose tube |
| Longitudinally watertight |
|
| Installation temperature min. | -5 |
| UV-resistant |
|
| Laterally watertight |
|
| Minimum bending radius in mm, fixed installation | 87.0 mm |
| Suitable for underground installation | direct |
| PWIS-free |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 50 °C max. conductor temperature: |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Minimum bending radius in mm, occasionally flexing | 116.0 mm |
| Max. assembly temperature | 50 |
| Maximum lateral pressure | 300 |
| Minimum bending radius, stationary | 15 x outer diameter |
| Minimum bending radius, occasionally flexing | 20 x outer diameter |
| Tensile force fixed installation | 500 |
| Temperature, fixed installation | -30 °C to 70 °C max. conductor temperature: |
| Installation type | Blowing into empty pipe systems |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| Product standard according to IEC | IEC 60794 |
| Flame retardance tested according to UN/ECE-R118 |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® HVN-Mini cable
| Article number | Diameter fibre core | Diameter fibre cladding | Diameter of primary coating | Optical cable, fibre category | Number of cores | Number of fibres per core | Number of fibres | Imp outer dia cable sheath nom | Nominal outer diameter | Weight |
|---|---|---|---|---|---|---|---|---|---|---|
| 26609912 | 9 | 125 | 242 | OS2 | 1 | 12 | 12 | 5.8 | 30 kg/km | |
| 26609924 | 9 | 125 | 242 | OS2 | 2 | 12 | 24 | 5.8 | 30 kg/km | |
| 26609944 | 9 | 125 | 242 | OS2 | 12 | 12 | 144 | 8 | 72 kg/km | |
| 26609948 | 9 | 125 | 242 | OS2 | 4 | 12 | 48 | 5.8 | 29 kg/km | |
| 26609972 | 9 | 125 | 242 | OS2 | 6 | 12 | 72 | 5.8 | 29 kg/km | |
| 26609996 | 9 | 125 | 242 | OS2 | 8 | 12 | 96 | 7.2 | 42 kg/km |








