HITRONIC® POF SIMPLEX PE
POF; J-optical indoor cables: J-V2Y; Fixed Installation; Polyethylene; black
HITRONIC® POF SIMPLEX PE
POF; J-optical indoor cables: J-V2Y; Fixed Installation; Polyethylene; black
HITRONIC® POF SIMPLEX PE
Rp 0,00
/
HITRONIC® POF SIMPLEX PE
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Transmission lengths up to 70 m, Suitable for direct connector assembly, Easy to handle, No crosstalk, EMC protection
Applications
For optical signal transmission in industrial applications, Very suitable for fixed installation in control cabinets, cable ducts, or pipes with low mechanical stress
Technical Attributes
General Information
| Brand | HITRONIC® |
| Product type | Fibre optic cable single core |
| Fibre optic cable type, long designation | Polymer optical fibres |
| Fibre optic cable type | POF |
| Weight | 4 kg/km |
Electrical Characteristics
| Wavelength information | for 650 nm applies 160 dB / km as well as 1 MHz*km, for 660 nm applies 230 dB / km |
Product Design
| Base material buffer coating | Polyethylene |
| Base material fibre core | Polymethylmetacrylate |
| Diameter fibre core | 980 |
| Nominal core diameter | 2.2 |
| Nominal outer diameter | 2.2 mm |
| Diameter fibre cladding | 1000 |
| Base material buffer coating, shortname | PE |
| With cable messenger |
|
| Numerical aperture | 0.5 |
| J-optical indoor cables | J-V2Y |
| Shape of cable | Round |
| Outer sheath colour | black |
| Fibre type | Multi-mode fibre |
| Base material fibre core, shortname | PMMA |
| With rodent protection |
|
| Number of fibres | 1 |
| With armouring |
|
Product Characteristics
| Flame-retardant |
|
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| Optical cable, insert | Indoor |
| Installation temperature min. | -10 |
| UV-resistant |
|
| PWIS-free |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -10 °C to 50 °C max. conductor temperature: |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Max. assembly temperature | 50 |
| Tensile force, short-term | 15 |
| weather resistant |
|
| Tensile force fixed installation | 5 |
| Temperature, fixed installation | -55 °C to 85 °C max. conductor temperature: |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| UL recognized |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® POF SIMPLEX buffered fibre
| Article number | Diameter fibre cladding | Diameter fibre core | Fibre optic cable type | Number of fibres | For continuous flexing | Imp outer dia cable sheath nom | Nominal outer diameter | Weight |
|---|---|---|---|---|---|---|---|---|
| 28000001 | 1000 | 980 | POF | 1 | No | 2.2 | 4 kg/km |





