HITRONIC® POF DUPLEX PE
POF; J-optical indoor cables: J-V2Y; Fixed installation; Polyethylene; black; Tensile force fixed installation: 10N
HITRONIC® POF DUPLEX PE
POF; J-optical indoor cables: J-V2Y; Fixed installation; Polyethylene; black; Tensile force fixed installation: 10N
HITRONIC® POF DUPLEX PE
Rp 0,00
/
HITRONIC® POF DUPLEX PE
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Transmission lengths up to 70 m, Suitable for direct connector assembly, EMC protection, No crosstalk, Easy to handle
Applications
For optical signal transmission in industrial applications, Very suitable for fixed installation in control cabinets, cable ducts, or pipes with low mechanical stress, Light mechanical stress, Identification by white dots
Technical Attributes
General Information
| Brand | HITRONIC® |
| Product type | Fibre optic cable |
| Fibre optic cable type, long designation | Polymer optical fibres |
| Fibre optic cable type | POF |
| Weight | 8 kg/km |
Electrical Characteristics
| Wavelength information | for 660 nm applies 230 dB / km, for 650 nm applies 160 dB / km as well as 1 MHz*km |
Product Design
| Base material buffer coating | Polyethylene |
| Base material fibre core | Polymethylmetacrylate |
| Diameter fibre core | 980 |
| Nominal core diameter | 2.2 |
| Diameter fibre cladding | 1000 |
| Base material buffer coating, shortname | PE |
| Numerical aperture | 0.5 |
| J-optical indoor cables | J-V2Y |
| Shape of cable | Separable twin |
| Outer sheath colour | black |
| Classification of fibre optic cable | Divisible indoor cable |
| Fibre type | Multi-mode fibre |
| Base material fibre core, shortname | PMMA |
| With rodent protection |
|
| Number of fibres | 2 |
| Number of cores | 2 |
| Basic material of outer sheath | Polyethylene |
| Basic material of outer sheath, short form | PE |
Product Characteristics
| Flame-retardant |
|
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| Optical cable, insert | Indoor |
| Installation temperature min. | -10 |
| UV-resistant |
|
| PWIS-free |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Max. assembly temperature | 50 |
| Tensile force, short-term | 30 |
| Tensile force fixed installation | 10 |
| Temperature, fixed installation | -55 °C to 85 °C max. conductor temperature: |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| cUL listed |
|
| UL listed |
|
| UL recognized |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® POF DUPLEX buffered fibres
| Article number | Dimension fibre core | Diameter fibre core | Dimension fibre cladding | Diameter fibre cladding | Fibre optic cable type | Number of fibres | Numerical aperture | Imp outer dia cable sheath nom | Nominal outer diameter | Weight |
|---|---|---|---|---|---|---|---|---|---|---|
| 28000002 | 980 | 1000 | POF | 2 | 0.5 | 8 kg/km |






