HITRONIC® POF DUPLEX HEAVY PE-PUR
POF; J-optical indoor cables: J-V2Y(ZN)11Y; Fixed Installation; Aramid yarns; Polyurethane; orange; Tensile force fixed installation: 130N


HITRONIC® POF DUPLEX HEAVY PE-PUR
POF; J-optical indoor cables: J-V2Y(ZN)11Y; Fixed Installation; Aramid yarns; Polyurethane; orange; Tensile force fixed installation: 130N
HITRONIC® POF DUPLEX HEAVY PE-PUR
Rp 0,00
/

HITRONIC® POF DUPLEX HEAVY PE-PUR
Rp 0,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Optical data transmisson up to 70m, Easy to handle, No intereference by external fields, No grounding problems, Suitable for direct connector assembly
Applications
For optical signal transmission in industrial applications, FD cable version:for flexible applications (power chains)
Technical Attributes
General Information
| Brand | HITRONIC® |
| Product type | Fibre optic cable |
| Fibre optic cable type, long designation | Polymer optical fibres |
| Fibre optic cable type | POF |
| Weight | 57 kg/km |
Electrical Characteristics
| Wavelength information | for 660 nm applies 230 dB / km, for 650 nm applies 160 dB / km as well as 1 MHz*km |
Product Design
| Base material buffer coating | Polyethylene |
| Base material fibre core | Polymethylmetacrylate |
| Diameter fibre core | 980 |
| Nominal core diameter | 2.2 |
| Nominal outer diameter | 8 mm |
| Strain relief due to | Aramid yarns |
| Diameter fibre cladding | 1000 |
| Base material buffer coating, shortname | PE |
| Numerical aperture | 0.5 |
| Core identification | Colours |
| J-optical indoor cables | J-V2Y(ZN)11Y |
| Shape of cable | Round |
| Outer sheath colour | orange |
| Classification of fibre optic cable | Divisible indoor cable |
| Fibre type | Multi-mode fibre |
| Base material fibre core, shortname | PMMA |
| Number of fibres | 2 |
| Number of cores | 2 |
| Basic material of outer sheath | Polyurethane |
| Basic material of outer sheath, short form | PUR |
Product Characteristics
| Flame-retardant |
|
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| Optical cable, insert | Indoor |
| Installation temperature min. | -10 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 80.0 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -10 °C to 50 °C max. conductor temperature: |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Max. assembly temperature | 50 |
| Tensile force, short-term | 400 |
| Minimum bending radius, stationary | 10 x outer diameter |
| Tensile force fixed installation | 130 |
| Temperature, fixed installation | -40 °C to 70 °C max. conductor temperature: |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| cUL listed |
|
| UL listed |
|
| UL recognized |
|
| EAC certification number | RU С-DE.АЮ64.В.00321/19 |
| EAC-certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® POF DUPLEX cable
| Article number | Dimension fibre core | Diameter fibre core | Dimension fibre cladding | Diameter fibre cladding | Fibre optic cable type | Number of fibres | Numerical aperture | For continuous flexing | Imp outer dia cable sheath nom | Nominal outer diameter | Weight | Windable | Tensile force fixed installation |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 28020002 | 980 | 1000 | POF | 2 | 0.5 | No | 5.5 | 27 kg/km | No | 100 | |||
| 28030002 | 980 | 1000 | POF | 2 | 0.5 | No | 8 | 57 kg/km | No | 130 | |||
| 28320002 | 980 | 1000 | POF | 2 | Yes | 6 | 30 kg/km | No | 100 |








