HITRONIC® PCF DUPLEX FRNC-PE outdoor


HITRONIC® PCF DUPLEX FRNC-PE outdoor
HITRONIC® PCF DUPLEX FRNC-PE outdoor
Rp 0,00
/

Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Brand | HITRONIC® |
| Product type | Fibre optic cable |
| Fibre optic cable type, long designation | Plastic cladded glass fibre |
| Fibre optic cable type | PCF |
| Weight | 89 kg/km |
Electrical Characteristics
| Wavelength information | for 650 nm applies 10 dB / km as well as 17 MHz*km, for 850 nm applies 8 dB / km as well as 20 MHz*km |
Product Design
| Base material buffer coating | Halogen-free compound |
| Base material fibre core | Glass (grade index) |
| Diameter fibre core | 200 |
| Nominal core diameter | 2.9 |
| Nominal outer diameter | 10.5 mm |
| Strain relief due to | Glass yarns |
| Diameter fibre cladding | 230 |
| Base material fibre cladding | Ethylene tetrafluoroethylene copolymer |
| With cable messenger |
|
| Numerical aperture | 0.37 |
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | black |
| A optical outdoor cable | AT-VQ(ZN)HB2Y |
| Classification of fibre optic cable | Divisible outdoor cable |
| Fibre type | Multi-mode fibre |
| With rodent protection |
|
| Diameter of primary coating | 500 |
| Number of fibres | 2 |
| Number of cores | 2 |
| Base material fibre cladding, shortname | ETFE |
| Basic material of outer sheath | Polyethylene |
| With armouring |
|
| Basic material of outer sheath, short form | PE |
| Core wrapping | Fleece wrapping |
Product Characteristics
| Flame-retardant |
|
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| Optical cable, insert | Universal |
| Longitudinally watertight |
|
| Installation temperature min. | -10 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 210.0 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Suitable for EX-applications |
|
| Max. assembly temperature | 50 |
| Tensile force, short-term | 1500 |
| Minimum bending radius, stationary | 20 x outer diameter |
| Tensile force fixed installation | 500 |
| Temperature, fixed installation | -20 °C to 70 °C max. conductor temperature: |
| Windable |
|
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| cUL listed |
|
| UL listed |
|
| UL recognized |
|
| EAC certification number | RU С-DE.АЮ64.В.00321/19 |
| EAC-certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® PCF DUPLEX cable
| Article number | Dimension fibre core | Weight | Diameter fibre core | Dimension fibre cladding | Diameter fibre cladding | Fibre optic cable type | Number of fibres | Numerical aperture | Basic material of outer sheath, short form | Imp outer dia cable sheath nom | Nominal outer diameter | UV-resistant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 28020702 | 53 kg/km | 200 | 230 | PCF | 2 | 0.37 | PUR | 8 | No | |||
| 28620702 | 89 kg/km | 200 | 230 | PCF | 2 | 0.37 | PE | 10.5 | Yes |








