GOF DUPLEX Patchcord ST/SC E9 OS2, [L]
Glass Fibre Optic; Fibre optic patch cables; GOF; ST(BFOC) APC / SC-D (DUPLEX) APC; OS2; 2 m

GOF DUPLEX Patchcord ST/SC E9 OS2, [L]
Glass Fibre Optic; Fibre optic patch cables; GOF; ST(BFOC) APC / SC-D (DUPLEX) APC; OS2; 2 m
GOF DUPLEX Patchcord ST/SC E9 OS2, [L]
Rp 243.528,00
/
GOF DUPLEX Patchcord ST/SC E9 OS2, [L]
Rp 243.528,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
"""Plug & Play"" connection between optical devices", Non-permanent connections allow for easy change of equipment, For direct connection between two active optical components, To connect optical transmitter, receiver and terminal box
Applications
For indoor use, LAN connections, Data Centers, Distributor cabinet
Technical Attributes
General Information
| Product type | Fibre optic patch cables |
| Scope of delivery | including dust protection cap |
| Brand | HITRONIC® |
| Fibre optic cable type, long designation | Glass fibre |
| Delivery Unit | 1.000 |
| Weight | 0.034 kg |
Electrical Characteristics
Product Design
| Direct mounting possible |
|
| With rodent protection |
|
| Number of fibres | 2 |
| Total fibre dimension | 242 |
Product Characteristics
| Oil-resistant |
|
| Max. storage temperature | 70 |
| For continuous flexing |
|
| Min. number of insertion cycles | 1000 |
| Suitable for EX-applications |
|
| Optical cable, insert | Indoor |
| Optical cable, fibre category | OS2 |
| Max. assembly temperature | 60 |
| Longitudinally watertight |
|
| Storage temperature min. | -25 |
| Installation temperature min. | -10 |
| Laterally watertight |
|
| Tensile strength after assembly | 100 |
| Windable |
|
| For torsional load |
|
Certifications and Standards
| Product standard according to IEC | SC according to IEC 61754-4, ST (BFOC) according to IEC 61754-2 |
| Ecolab certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from GOF DUPLEX patchcord
| Article number | Assembly links length calc | Connector1 | Connector2 |
|---|---|---|---|
| 29011102 | |||
| 29011202 | |||
| 29011302 | |||
| 29011402 | |||
| 29011902 | |||
| 29021102 | |||
| 29021202 | |||
| 29021302 | |||
| 29021402 | |||
| 29021902 | |||
| 29022102 | |||
| 29022202 | |||
| 29022302 | |||
| 29022402 | |||
| 29022902 | |||
| 29031102 | |||
| 29031202 | |||
| 29031302 | |||
| 29031402 | |||
| 29031902 | |||
| 29032102 | |||
| 29032202 | |||
| 29032302 | |||
| 29032402 | |||
| 29032902 | |||
| 29033102 | |||
| 29033202 | |||
| 29033302 | |||
| 29033402 | |||
| 29033801 | |||
| 29033802 | |||
| 29033803 | |||
| 29033805 | |||
| 29033810 | |||
| 29033902 | |||
| 29039902 | |||
| 29044102 | |||
| 29044202 | |||
| 29044302 | |||
| 29044402 |






