GOF Connector SC Single-mode BL /4PC
Fibre optic connector; SC; Plug; Simplex;

GOF Connector SC Single-mode BL /4PC
Fibre optic connector; SC; Plug; Simplex;
GOF Connector SC Single-mode BL /4PC
Rp 55.590,00
/

GOF Connector SC Single-mode BL /4PC
Rp 55.590,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Ideal for assembling, For assembly process: cable preparation/glueing/crimping/polishing, Assembly instructions can be found in the GOF assembly toolbox (not included in Lapp product range), Trained optical installers should be used in all connector assembly
Applications
For connector assemblies in production or laboratory environment
Technical Attributes
General Information
| Product type | Fibre optic connector |
| Scope of delivery | 4 connectors, including dust protection cap, including anti-kink sleeves (one colour) |
| Brand | HITRONIC® |
| Fibre optic cable type | GOF |
| Delivery Unit | 4.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| Total length | 48 |
| Design connector housing | Straight |
| Connector type | Plug |
| Type of plug connection | SC |
| Direct mounting possible |
|
| Connector colour | blue |
| Overall width | 8.9 |
| Dust protection cap |
|
| Variant of connector | Simplex |
| Connectable core diameter max. (mm) | 2.8 |
| Total height | 7.3 |
| Suitable type of optical fibre | Single-mode fibre |
| Ferrule material | Zirconia |
| Ferrule diameter | 2.5 |
Product Characteristics
| Max. storage temperature | 85 |
| Storage temperature min. | -40 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Tensile strength after assembly | 100 |
| Operating temperature max. | 80 |
| Contact application areact | Data / signals |
Certifications and Standards
| Product standard according to IEC | SC according to IEC 61754-4 |
| EAC certification number | Отказное письмо № 481 |
| EAC-certified | Not required |
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from GOF connector SC
| Article number | Scope of delivery | Suitable type of optical fibre | Grinding contact surface | Cut type contact surface description |
|---|---|---|---|---|
| 29110198 | 50 connectors, including dust protection cap, including anti-kink sleeves (one colour) | Multi-mode fibre | ||
| 29110199 | 4 connectors, including dust protection cap, including anti-kink sleeves (one colour) | Multi-mode fibre | ||
| 29110988 | 50 connectors, including dust protection cap, including anti-kink sleeves (one colour) | Single-mode fibre | APC | angled physical contact |
| 29110989 | 4 connectors, including dust protection cap, including anti-kink sleeves (one colour) | Single-mode fibre | APC | angled physical contact |
| 29110998 | 50 connectors, including dust protection cap, including anti-kink sleeves (one colour) | Single-mode fibre | ||
| 29110999 | 4 connectors, including dust protection cap, including anti-kink sleeves (one colour) | Single-mode fibre |







