GOF Adapter Duplex LC Multimode BE /4PC
Fibre optic coupling; Coupling; Duplex; physical contact; PC; clip on






GOF Adapter Duplex LC Multimode BE /4PC
Fibre optic coupling; Coupling; Duplex; physical contact; PC; clip on
GOF Adapter Duplex LC Multimode BE /4PC
Rp 87.587,00
/

GOF Adapter Duplex LC Multimode BE /4PC
Rp 87.587,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Applications
For use in backbone network areas
For cabling buildings and data centres
Suitable for use at temperatures up to -40°C.
Technical Attributes
General Information
| Product type | Fibre optic coupling |
| Scope of delivery | 4 couplings, including dust protection cap |
| Brand | HITRONIC® |
| Fibre optic cable type | GOF |
| Installation type | clip on |
| Delivery Unit | 4.000 |
| Weight | 0.003 kg |
Electrical Characteristics
Product Design
| Connector housing angle | 180 |
| Total length | 25.6 |
| Flange |
|
| Design connector housing | Straight |
| Connector type | Coupling |
| Grinding contact surface | PC |
| Dust protection cap colour | white |
| Direct mounting possible |
|
| Bend protection boot |
|
| Coupling connection type | LC/LC |
| Cut type contact surface description | physical contact |
| Overall width | 13.3 |
| Dust protection cap |
|
| Housing base material, short form | PEI |
| Variant of connector | Duplex |
| Locking type | without |
| Total height | 13.1 |
| Suitable type of optical fibre | Multi-mode fibre |
| Ferrule material | Zirconia |
| Suitable fibre width | 125 |
Product Characteristics
| Min. number of insertion cycles | 1000 |
| Max. assembly temperature | 85 |
| Installation temperature min. | -40 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 85 |
| Contact application areact | Data / signals |
Certifications and Standards
| Product standard according to IEC | LC according to IEC 61754-20 |
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from GOF adapter LC
| Article number | Scope of delivery | Grinding contact surface | Cut type contact surface description |
|---|---|---|---|
| 29430199 | 4 couplings, including dust protection cap | PC | physical contact |
| 29430989 | 4 couplings, including dust protection cap | APC | angled physical contact |
| 29430999 | 4 couplings, including dust protection cap | PC | physical contact |












