POF CABLE STRIPPER 3.6/6.0MM
Fibre optic cable tool; Cable diameter: 1.5mm - 6.5mm;

POF CABLE STRIPPER 3.6/6.0MM
Fibre optic cable tool; Cable diameter: 1.5mm - 6.5mm;
POF CABLE STRIPPER 3.6/6.0MM
Rp 4.624.843,00
/

POF CABLE STRIPPER 3.6/6.0MM
Rp 4.624.843,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Applications
Cable stripper for different jacket materials and cable diameter
Technical Attributes
General Information
| Product type | Fibre optic cable tool |
| Packaging type | Bag |
| Suitable for | POF cable |
| Delivery Unit | 1.000 |
| Weight | 0.374 kg |
Electrical Characteristics
Product Design
| Overall width | 132 |
| Colour | black |
| Total length | 165 |
| For max. cable outer diameter | 6.5 |
| For min. cable outer diameter | 1.5 |
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from POF cable stripping pliers






