POF CUTTER 2.2/1.0MM GUILLOTINE

POF CUTTER 2.2/1.0MM GUILLOTINE
POF CUTTER 2.2/1.0MM GUILLOTINE
Rp 131.378,00
/

POF CUTTER 2.2/1.0MM GUILLOTINE
Rp 131.378,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Applications
Cable stripper for different jacket materials and cable diameter
Technical Attributes
General Information
| Product type | Fibre optic cable tool |
| Delivery Unit | 5.000 |
| Weight | 0.013 kg |
Electrical Characteristics
Product Design
Product Characteristics
Certifications and Standards
| TÜV certified |
|
| VDE certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from POF Cutter
| Article number | Thread size | Delivery Unit |
|---|---|---|
| 29500014 |






