POLISHING DISC POF HFBR4516 CONNECTOR
Fibre optic polishing wheel; POF; HFBR-4516

POLISHING DISC POF HFBR4516 CONNECTOR
Fibre optic polishing wheel; POF; HFBR-4516
POLISHING DISC POF HFBR4516 CONNECTOR
Rp 500.249,00
/

POLISHING DISC POF HFBR4516 CONNECTOR
Rp 500.249,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Fibre optic polishing wheel |
| Fibre optic cable type, long designation | Polymer optical fibres |
| Fibre optic cable type | POF |
| Delivery Unit | 1.000 |
| Weight | 0.004 kg |
Electrical Characteristics
Product Design
| Type of plug connection | HFBR-4516 |
Product Characteristics
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.





