POF OPTICAL TMR ADAPTER F05, 660 NM
Fibre optic transmitter adapter; F05; 660 nm

POF OPTICAL TMR ADAPTER F05, 660 NM
Fibre optic transmitter adapter; F05; 660 nm
POF OPTICAL TMR ADAPTER F05, 660 NM
Rp 1.881.519,00
/

POF OPTICAL TMR ADAPTER F05, 660 NM
Rp 1.881.519,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Fibre optic transmitter adapter |
| Fibre optic cable type | POF |
| Delivery Unit | 1.000 |
| Weight | 0.01 kg |
Electrical Characteristics
| Nominal transmitter wavelength | 660 |
Product Design
| Locking type | Bayonet |
| Type of plug connection | F05 |
Product Characteristics
| Storage temperature min. | -40 |
| Operating temperature max. | 85 |
| Max. storage temperature | 100 |
| Operating temperature min. | -40 |
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Optical TMR adapter F05
| Article number | Fibre optic cable type | Nominal transmitter wavelength |
|---|---|---|
| 29500074 | POF | 660 |





