PCF MICROSCOPE ADAPTER ST(BFOC) SIMPLEX
Fibre optic microscope adapter; POF; F-SMA; ST (BFOC) according to IEC 61754-2

PCF MICROSCOPE ADAPTER ST(BFOC) SIMPLEX
Fibre optic microscope adapter; POF; F-SMA; ST (BFOC) according to IEC 61754-2
PCF MICROSCOPE ADAPTER ST(BFOC) SIMPLEX
Rp 1.207.796,00
/
PCF MICROSCOPE ADAPTER ST(BFOC) SIMPLEX
Rp 1.207.796,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Fibre optic microscope adapter |
| Fibre optic cable type | POF |
| Delivery Unit | 1.000 |
| Weight | 0.002 kg |
Electrical Characteristics
Product Design
| Locking type | Screw Thread |
| Type of plug connection | F-SMA |
Product Characteristics
Certifications and Standards
| Product standard according to IEC | ST (BFOC) according to IEC 61754-2 |
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from microscope adapter ST(BFOC)
| Article number | Type of plug connection |
|---|---|
| 29500772 | F-SMA |




