UNITRONIC® 300 S 18/2C
Low-frequency data cable; 2X18 AWG; PVC; Shielded; UL listed; Flexible


UNITRONIC® 300 S 18/2C
Low-frequency data cable; 2X18 AWG; PVC; Shielded; UL listed; Flexible
UNITRONIC® 300 S 18/2C
Rp 167.708,00
/

UNITRONIC® 300 S 18/2C
Rp 167.708,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Brand | UNITRONIC® |
| Product type | Low-frequency data cable |
| Copper index | 37.200 kg/km |
| Copper index (lb) | 249.900 lb |
| Weight | 75 kg/km |
Electrical Characteristics
| Test voltage | 1.5 kV |
| Rated voltage | 300 V AC rms according to UL/CSA |
Product Design
| Conductor design | fine-wire |
| Nominal outer diameter | 6.8 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 1 mm² |
| Cable dimension | 2X18 AWG |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | grey |
| Stranding type | Layered stranding |
| Leading conductor cross-section | AWG |
| Number of cores | 2 |
| Nominal conductor cross-section (AWG) | 18 AWG |
| Li-stranded cables | LiYCY |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 40.8 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -25 °C to 105 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius, stationary | 6 x outer diameter |
| Temperature, fixed installation | -40 °C to 105 °C max. conductor temperature: |
| UV-resistant according to | UL sunlight resistant |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| UL AWM certification | 2464 according to UL 758 (e-file number: E100338) |
| UL certification | UL CMG according to UL 444 (e-file number: E130334), UL PLTC according to UL 13 (e-file number: E216027), UL PLTC-ER according to UL 13 (e-file number: E216027), UL ITC according to UL 2250 (e-file number: E196134), UL ITC-ER according to UL 2250 (e-file number: E196134), UL DIR BUR according to UL 13 (e-file number: E216027) |
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| CE marked |
|
| cUL certification | cUL CMG according to CSA C22.2 No. 214 (e-file number: E130334) |
| UL recognized |
|
| VDE certified |
|
| CSA certification | AWM I A according to CSA C22.2 No. 210, AWM I B according to CSA C22.2 No. 210, AWM II A according to CSA C22.2 No. 210, AWM II B according to CSA C22.2 No. 210 |
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® 300 S
| Article number | Number of cores | Nominal conductor cross-section (AWG) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|
| 301602S | 2 | 16 AWG | 7.6 | 101 kg/km | ||
| 301606S | 6 | 16 AWG | 9.9 | 210 kg/km | ||
| 301802S | 2 | 18 AWG | 6.8 | 75 kg/km | ||
| 301803S | 3 | 18 AWG | 7.3 | 85 kg/km | ||
| 301804S | 4 | 18 AWG | 7.9 | 104 kg/km | ||
| 301825S | 25 | 18 AWG | 16.8 | 448 kg/km | ||
| 302002S | 2 | 20 AWG | 6.3 | 60 kg/km | ||
| 302004S | 4 | 20 AWG | 7.3 | 88 kg/km | ||
| 302006S | 6 | 20 AWG | 8.4 | 119 kg/km | ||
| 302206S | 6 | 22 AWG | 6.4 | 68 kg/km |








