ST21088 Li2Y(ST)CH LSHF 2x2x24 AWG
Low-frequency data cable; LSZH; Shielded; Fixed Installation

ST21088 Li2Y(ST)CH LSHF 2x2x24 AWG
Low-frequency data cable; LSZH; Shielded; Fixed Installation
ST21088 Li2Y(ST)CH LSHF 2x2x24 AWG
Rp 45.600,00
/
ST21088 Li2Y(ST)CH LSHF 2x2x24 AWG
Rp 45.600,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Low-frequency data cable |
| Copper index | 32.900 kg/km |
| Weight | 85 kg/km |
Electrical Characteristics
| Nominal surge impedance | 120 |
| Maximum operating voltage (not for power transmission) | 30 |
| Test voltage | 1 kV |
| Nominal characteristic impedance tolerance | +/- 20% |
Product Design
| Basic material of outer sheath, short form | LSZH |
| Basic material of outer sheath | Halogen-free compound |
| Outer sheath colour | grey |
| Conductor count/size | 2x2x24AWG |
| Conductor design | 7-wire |
| Conductor material | Tin-plated copper |
| Core insulation basic material | Polyethylene |
| Core insulation basic material, short form | PE |
| Nominal conductor cross-section (metric) | 0.205 mm² |
| Including protective earth |
|
| Li-stranded cables | Li2Y(ST)CH |
| Core identification | Colours |
| Number of cores | 4 |
| Number of pairs | 2 |
| Nominal outer diameter | 8.8 mm |
| Nominal core diameter | 1.62 |
| Shape of cable | Round |
| Type of overall screen | Aluminium-laminated plastic foil, Tin-plated copper braiding |
| Stranding type | Twisted-pair |
| Shielded |
|
Product Characteristics
| Application area | Fixed installation |
| Flame retardance according to | IEC 60332-1-2, UL VW-1 |
| Flame-retardant |
|
| Halogenfree |
|
| Oil-resistant |
|
| Temperature, fixed installation | -30 °C to 80 °C max. conductor temperature: |
| Temperature, fixed installation max | 80 |
| Temperature, fixed installation min | -30 |
| UV-resistant |
|
| Minimum bending radius, stationary | 10 x outer diameter |
| Minimum bending radius in mm, fixed installation | 88.0 mm |
| Halogen-free according to | IEC 60754-1, IEC 60754-2 |
Certifications and Standards
| CE marked |
|
| VDE certified |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.






