EPIC® POWERLOCK F6 S L3/GY M40 (1)
Coupling connector; For cross-section (min./max.): 50mm² - 120mm²;

EPIC® POWERLOCK F6 S L3/GY M40 (1)
Coupling connector; For cross-section (min./max.): 50mm² - 120mm²;
EPIC® POWERLOCK F6 S L3/GY M40 (1)
Rp 731.834,00
/

EPIC® POWERLOCK F6 S L3/GY M40 (1)
Rp 731.834,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Coupling connector drain (type F6) for use with a screw contact drain (available separately)
Available in harmonised colours according to European standard (colour coding for DC and AC)
For conductor cross-sections up to 120 mm²
High stability due to robust PBT plastic
With M40 thread for use with a corresponding cable gland
When connected, protection class IP 67 can be achieved
VDE-tested quality
Can be used as an electrical shore connection for inland waterway vehicles.
Applications
Can be used for mobile and stationary power supply or emergency power supply via generators or battery storage systems
Suitable for electric motors and cooling units
Suitable for three-phase and direct current applications up to 400 A
For use with unshielded single cores
Withstands moderate mechanical stress
Suitable for outdoor use.
Technical Attributes
General Information
| Product type | Coupling connector |
| Scope of delivery | Order contacts separately |
| Brand | EPIC® |
| Design size | Powerlock F6 S |
| Contacts included |
|
| Delivery Unit | 1.000 |
| Weight | 0.117 kg |
Electrical Characteristics
| Rated impulse voltage | 8 kV AC rms according to IEC 61984 |
| Rated voltage | 1000 V AC rms / DC according to IEC |
| Rated current | 400 A according to IEC |
| Max. contact resistance | 2 |
| Over voltage category | III |
Product Design
| Design connector housing | Straight |
| Connector type | Drain |
| Stripping length of the sheathing | 33 |
| Housing colour | grey |
| Min. connectable conductor cross-section (mm2) | 50 |
| Marking | L3 |
| Locking type | Turning Lock |
| Contact connection type | Screw connection |
| With protective conductor |
|
| Max. connectable conductor cross-section (mm2) | 120 |
Product Characteristics
| Maximum tightening torque main contact | 10.5 |
| Min. number of insertion cycles | 500 |
| Impact-resistant |
|
| IP protection class plugged in | IP 67 |
| Operating temperature min. | -30 |
| Protection class (IP), not installed | IP 20 |
| Operating temperature max. | 125 |
| Halogenfree |
|
Certifications and Standards
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| cUR recognized |
|
| VDE registration number | D042 |
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWERLOCK F6 S







