POWERLOCK BOX A1 SD (1)
Panel-mount base; For cross-section (min./max.): 50mm² - 120mm²;




POWERLOCK BOX A1 SD (1)
Panel-mount base; For cross-section (min./max.): 50mm² - 120mm²;
POWERLOCK BOX A1 SD (1)
Rp 40.791.509,00
/

POWERLOCK BOX A1 SD (1)
Rp 40.791.509,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Mechanical coding and colour-identification of the housing entries prevent incorrect connection of the connectors
Connectors can only be plugged in sequence and in the correct order (PE, N, L1, L2, L3). The connector locks audibly by turning it 45° clockwise
Unauthorised disconnection of the safe connection can be prevented by closing the safety lock with a square spanner. The connection is maintained until the lock is unlocked
For conductor cross-sections up to 120 mm²
With integrated microswitch for optional remote query (e.g. for load disconnector or alarm cable). The connector for connecting the micro switch is included
Protection class IP 20 (finger-safe); IP 65 if cover is closed. Made of robust, high-temperature-resistant thermoplastic
Easy fastening using 4 fastening screws in standard 19" frames
The power supply connection is made using tube cable lugs at the rear of the box via the integrated M12 threaded post contacts
Available in versions with or without a safety cover. Safety cover provides additional protection against environmental influences when not in place.
Applications
Can be used for mobile and stationary power supply or emergency power supply via generators or battery storage systems
Suitable for electric motors and cooling units
Suitable for three-phase and direct current applications up to 400 A
For connecting single-pin EPIC® POWERLOCK circular connectors
For use with unshielded single cores
Withstands moderate mechanical stress
Suitable for outdoor use.
Technical Attributes
General Information
| Product type | Panel-mount base |
| Scope of delivery | including contacts |
| Brand | EPIC® |
| Contacts included |
|
| Delivery Unit | 1.000 |
| Weight | 4.4 kg |
Electrical Characteristics
| Rated voltage | 1000 V AC rms / DC according to IEC |
| Rated current | 400 A according to IEC |
| Max. contact resistance | 2 |
| Over voltage category | III |
Product Design
| Design connector housing | Straight |
| Connector type | Drain |
| With hinged lid |
|
| Housing colour | black |
| Min. connectable conductor cross-section (mm2) | 50 |
| Locking type | Turning Lock |
| First make, last break PE contact |
|
| Contact connection type | Thread for cable lug |
| With protective conductor |
|
| Max. connectable conductor cross-section (mm2) | 120 |
Product Characteristics
| Maximum tightening torque main contact | 31.4 |
| Min. number of insertion cycles | 500 |
| Min. power contact tightening torque | 27.5 |
| Impact-resistant |
|
| IP protection class plugged in | IP 67 |
| Operating temperature min. | -30 |
| Maximum tightening torque for PE connection | 31.4 |
| Max power contact tightening torque | 27.5 |
| Operating temperature max. | 85 |
| Protection class (IP), mounted | IP 65 |
| Halogenfree |
|
Certifications and Standards
| Product standard according to IEC | IEC 61984 |
| UR recognized |
|
| cUR recognized |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- * Trade product, not a LAPP product.










