EPIC® MHB Bus 2x(4) CM
MH module modular system; Crimp termination; Number of contacts: 8; Required slots: 2; For cross-section (min./max.): 0.14mm² - 2.5mm²; 50 V AC rms / DC according to IEC;

EPIC® MHB Bus 2x(4) CM
MH module modular system; Crimp termination; Number of contacts: 8; Required slots: 2; For cross-section (min./max.): 0.14mm² - 2.5mm²; 50 V AC rms / DC according to IEC;
EPIC® MHB Bus 2x(4) CM
Rp 88.428,00
/

EPIC® MHB Bus 2x(4) CM
Rp 88.428,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Shielded modul for data and signal transmission.Usable for Ethernet CAT.5e, EPIC® MH system is mateable with the market standard, Crimp connection for permanent vibration proof contacting, The mix of different functions in one plug guarantees high flexibility, Railway applications - Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3
Applications
Mechanical engineering, Robotics industry, Plant engineering, Renewable energy, Railway applications / vehicle construction
Technical Attributes
General Information
| Brand | EPIC® |
| Contacts included |
|
| Product type | MH module modular system |
| Scope of delivery | Order contacts separately |
| Installation type | clip on |
| Delivery Unit | 10.000 |
| Weight | 0.018 kg |
Electrical Characteristics
| Protective conductor integrated into insert |
|
| Rated impulse voltage | 0.8 kV AC rms / DC according to DIN EN 61984 |
| Rated voltage | 50 V AC rms / DC according to IEC |
Product Design
| EMC screening |
|
| With wire protection |
|
| Colour | black |
| Connectable conductor cross section min. (AWG) | 26 AWG |
| Max. connectable conductor cross-section AWG | 14 AWG |
| Min. connectable conductor cross-section (mm2) | 0.14 |
| Number of contacts | 8 |
| With protective conductor |
|
| Max. connectable conductor cross-section (mm2) | 2.5 |
| Contact insert type | Socket |
| Screen contact type | Terminal connection |
| Number of PE contacts | 0 |
| Number of data contacts | 8 |
| Conductor connection type | Crimp termination |
| Required slots | 2 |
| First make, last break PE contact |
|
| Screen contact |
|
| Material | Polyamide |
| Number of signal contacts | 0 |
| Material shortname | PA |
| Number of power contacts | 0 |
Product Characteristics
| Flame-retardant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | 125 |
| Min. number of insertion cycles | 500 |
| Pollution degree | 3 |
| Flame retardance according to | UL 94 V-0 |
| Halogenfree |
|
Certifications and Standards
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| cUR category control number | ECBT8 |
| UL category control number | ECBT2 |
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| UR certification | according to UL 1977 (CCN: ECBT2 / e-file number: E75770) |
| cUR certification | according to CSA C22.2 No. 182.3 (CCN: ECBT8 / e-file number: E75770) |
| CE marked |
|
| VDE certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.







