EPIC® MH 0 Z
MH module modular system; Number of contacts: 0; Required slots: 1; Number of slots: 0;


EPIC® MH 0 Z
MH module modular system; Number of contacts: 0; Required slots: 1; Number of slots: 0;
EPIC® MH 0 Z
Rp 54.745,00
/

EPIC® MH 0 Z
Rp 54.745,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Dummy module as a placeholder for future expansion, EPIC® MH system is mateable with the market standard, """Z"" version with centering function for plug in technique", The mix of different functions in one plug guarantees high flexibility, Railway applications - Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3
Applications
Mechanical engineering, Robotics industry, Plant engineering, Renewable energy, Railway applications / vehicle construction
Technical Attributes
General Information
| Product type | MH module modular system |
| Brand | EPIC® |
| Installation type | clip on |
| Contacts included |
|
| Delivery Unit | 10.000 |
| Weight | 0.009 kg |
Electrical Characteristics
| Protective conductor integrated into insert |
|
Product Design
| Number of PE contacts | 0 |
| Number of data contacts | 0 |
| EMC screening |
|
| With wire protection |
|
| Colour | black |
| Number of contacts | 0 |
| Required slots | 1 |
| Screen contact |
|
| Material | Polyamide |
| Number of signal contacts | 0 |
| With protective conductor |
|
| Material shortname | PA |
| Number of slots | 0 |
| Number of power contacts | 0 |
Product Characteristics
| Flame-retardant |
|
| Pollution degree | 3 |
| Operating temperature min. | -40 |
| Flame retardance according to | UL 94 V-0 |
| Operating temperature max. | 125 |
| Halogenfree |
|
Certifications and Standards
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| UR recognized |
|
| cUR recognized |
|
| CSA certified |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| CE marked |
|
| VDE certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.








