EPIC® TOOL DIE D=8.0/25sqmm
Crimping insert; for crimping tool: Klauke EK 120/42, Neko AHPW 400C

EPIC® TOOL DIE D=8.0/25sqmm
Crimping insert; for crimping tool: Klauke EK 120/42, Neko AHPW 400C
EPIC® TOOL DIE D=8.0/25sqmm
Rp 16.833.017,00
/

EPIC® TOOL DIE D=8.0/25sqmm
Rp 16.833.017,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Creates a secure crimp connection between a contact and a corresponding conductor
Simple assembly on the crimping tool
For turned and punched contacts (depending on article)
Crimp inserts are designed for several conductor cross-sections (depending on the article).
Applications
For use with EPIC® TOOL CRIMP HAND or EPIC® TOOL CRIMP MACHINE crimping tools or KLAUKE crimping tools (depending on the article).
Technical Attributes
General Information
| Suitable contact | EPIC® MH 8.0 mm |
| Packaging type | Box |
| Brand | EPIC® |
| Product type | Crimping insert |
| For crimping tool | Klauke EK 120/42, Neko AHPW 400C |
| Delivery Unit | 1.000 |
| Weight | 0.145 kg |
Electrical Characteristics
Product Design
| Connectable conductor cross section min. (AWG) | 4 AWG |
| Max. connectable conductor cross-section AWG | 4 AWG |
| Min. connectable conductor cross-section (mm2) | 25 |
| Max. connectable conductor cross-section (mm2) | 25 |
Product Characteristics
Certifications and Standards
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® TOOL DIE
| Article number | For cross-section (min.) | For cross-section (max.) | For cross-section | Crimping profile | For crimping tool | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) | Delivery Unit |
|---|---|---|---|---|---|---|---|---|
| 11147100 | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | 0.14 | 4 | 1.000 | ||||
| 11147101 | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | 4 | 10 | 1.000 | ||||
| 11147110 | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | 0.75 | 2.5 | 1.000 | ||||
| 11147111 | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | 16 | 16 | 1.000 | ||||
| 11147120 | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | 4 | 10 | 1.000 | ||||
| 11147130 | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | 1.000 | ||||||
| 11147170 | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | 0.14 | 0.5 | 1.000 | ||||
| 11147180 | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | 0.5 | 1.5 | 1.000 | ||||
| 11147190 | EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE | 1.5 | 2.5 | 1.000 | ||||
| 44423270 | Klauke EK 120/42, Neko AHPW 400C | 1.000 | ||||||
| 44423271 | Klauke EK 120/42, Neko AHPW 400C | 16 | 16 | 1.000 | ||||
| 44423272 | Klauke EK 120/42, Neko AHPW 400C | 25 | 25 | 1.000 | ||||
| 44423273 | Klauke EK 120/42, Neko AHPW 400C | 35 | 35 | 1.000 | ||||
| 44424025 | Klauke EK 120/42, Neko AHPW 400C | 16 | 16 | 1.000 | ||||
| 44424026 | Klauke EK 120/42, Neko AHPW 400C | 25 | 25 | 1.000 | ||||
| 44424027 | Klauke Type EK 60/22 | 35 | 35 | 1.000 | ||||
| 44424038 | Special shape | Klauke EK 120/42, Neko AHPW 400C | 50 | 50 | 1.000 | |||
| 44424039 | Klauke EK 120/42, Neko AHPW 400C | 70 | 70 | 1.000 | ||||
| 44424040 | Klauke EK 120/42 | 95 | 95 | 1.000 |





