44423296
MH module modular system; Required slots: 1; 500 V AC rms / DC according to ;

44423296
MH module modular system; Required slots: 1; 500 V AC rms / DC according to ;
44423296
Rp 401.430,00
/
44423296
Rp 401.430,00
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Connectors with modular configurations can be connected to market-standard connectors
Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly
Locks effortlessly into the fixed EPIC® MH multi-frame with an audible click. Much easier assembly than hinged and sliding frames.
Applications
For manufacturing a modular connector insert
Can be used universally on machine interfaces for many applications in data and signal transmission
Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).
Technical Attributes
General Information
| Contacts included |
|
| Delivery Unit | 10.000 |
| Weight | 0.034 kg |
Electrical Characteristics
| Protective conductor integrated into insert |
|
| Rated impulse voltage | 0.8 kV AC rms / DC according to DIN EN 61984 |
| Rated voltage | 500 V AC rms / DC according to |
Product Design
| With protective conductor |
|
| With wire protection |
|
Product Characteristics
| Flame-retardant |
|
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| Tested for fire protection for railway vehicles |
|
| TÜV certified |
|
| VDE certified |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.






